Quick Stock/Price Check

Quick Order

Or email us at info@wixroyd.com
This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Max Opening Angle Order by parameter Order by parameter Order by parameter Order by parameter X
Order by parameter
Price/stock Add to basket
N0640.AC0195 90° 195 133 62 126

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
N0640.AC0270 90° 270 170 100 147

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Body: Stainless Steel, AISI 304, satin finish.
Locking button: ABS plastic.

Technical Notes

When fully extended stay is mechanically locked. Pull locking button to release the stay. Universal for right and left hand applications.

Tips

Mechanical lock makes the stay ideal for applications where shocks, vibration or sudden gusts of wind are present.

Lid Stay - with Locking

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
N0640.AC0195 0 7-10 days 1-9£ 18.3910-19£ 16.5520-49£ 15.6350-99£ 14.71100+£ 13.79
N0640.AC0270 4 7-10 days 1-9£ 19.4310-19£ 17.4920-49£ 16.5250-99£ 15.54100+£ 14.57

Prices exclude VAT

CAD & Data Sheets

Product Datasheets

Lid Stays 6 MB pdf
Stays 15 MB pdf
Access Components 185 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message