Quick Stock/Price Check

Quick Order

Please note, we are planning a price increase from 01 April 2012. It is expected to be on average 2.9% to 3.5%. Any orders placed before 01 April will be honoured at the old price.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.
{{keyicon.w_ss321.jpg}} {{keyicon.cert.jpg}} {{keyicon.highlift.jpg}}

33420 Lifting Pins, Stainless Steel

self-locking, Material: Stainless steel.

Lifting Pins, Stainless Steel

Data Table

Order No. d1 l1 d2 d3 d4
min.
l2 l3 l4 l5 l6 l7 l8 x min. x max. Location
hole
H11
F1*
kN
F2*
kN
F3*
kN
X
g
CAD Price/unit Order
33420.W0721 10 15 11,7 21,5 12,2 10,2 25,7 36,0 27 30 49 87,5 1,5 10 10 2,7 2,4 2,1 223 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 134.43
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0723 10 25 11,7 21,5 12,2 10,2 25,7 36,0 27 30 49 87,5 1,5 15 10 2,7 2,4 2,1 230 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 134.43
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0725 10 35 11,7 21,5 12,2 10,2 25,7 36,0 27 30 49 87,5 1,5 25 10 2,7 2,4 2,1 240 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 134.43
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0727 10 50 11,7 21,5 12,2 10,2 25,7 36,0 27 30 49 87,5 1,5 35 10 2,7 2,4 2,1 247 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 134.43
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0731 12 15 14,2 21,5 14,7 11,0 25,7 36,0 27 30 49 87,5 1,5 10 12 3,5 3,2 2,8 231 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 143.48
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0733 12 25 14,2 21,5 14,7 11,0 25,7 36,0 27 30 49 87,5 1,5 20 12 3,5 3,2 2,8 238 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 143.48
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0735 12 35 14,2 21,5 14,7 11,0 25,7 36,0 27 30 49 87,5 1,5 25 12 3,5 3,2 2,8 240 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 143.48
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0737 12 50 14,2 21,5 14,7 11,0 25,7 36,0 27 30 49 87,5 1,5 45 12 3,5 3,2 2,8 262 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 143.48
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0741 16 25 18,6 25,0 19,2 15,1 31,0 44,5 27 30 49 92,8 1,5 20 16 4,8 4,5 4,1 306 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 161.59
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0743 16 50 18,6 25,0 19,2 15,1 31,0 44,5 27 30 49 92,8 1,5 40 16 4,8 4,5 4,1 345 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 161.59
Decrease order quantity in steps. Increase order quantity in steps.
33420.W0745 16 75 18,6 25,0 19,2 15,1 31,0 44,5 27 30 49 92,8 1,5 55 16 4,8 4,5 4,1 384 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 161.59
Decrease order quantity in steps. Increase order quantity in steps.

Material/Technical

Material

Pin: Stainless steel 1.4542 (AISI 321), precipitaion hardened, passivated.
Shackle: Stainless steel, 1.4571.
Spring: Stainless steel.
Button: Aluminium, red anodised.

Technical Notes

Pressing = unlocking.
Releasing = locking.
Lifts forces upto 4.8kN (with a 5 fold in-built safety factor).
Temperature range up to +250°C.
Easy installation with plain drilled hole to H11 tolerance.
Corrosion and weather resistant, therefore suitable for outdoor applications.

Tips

The design of the safety shackle prevents accidental locking/unlocking. Safety shackle is adjustable and can be used to lift components at 90°, 45° or 180°.

Important Notes

F1*, F2* and F3* are values calculated on a 5-fold safety factor, i.e. actual maximum forces can be 5 times higher than those stated.
When machining receiving hole in aluminium we recommend use of hardened bush or collar in receiving hole, see our part no. 3080 or 3082 or 3340.
Supplied with TUV test certificate of manufacturing process. Parts not individually tested.

Referral

For heavy duty lifting rings, with thread see our range part nos. 6302 to 6333.

Lifting Pins, Stainless Steel

Lifting Pins, Stainless Steel

Prices

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
33420.W0721 0 7-10 days 1-4£ 134.435-9£ 127.7110-19£ 120.9920-49£ 114.2750+£ 100.82
33420.W0723 2 7-10 days 1-4£ 134.435-9£ 127.7110-19£ 120.9920-49£ 114.2750+£ 100.82
33420.W0725 0 7-10 days 1-4£ 134.435-9£ 127.7110-19£ 120.9920-49£ 114.2750+£ 100.82
33420.W0727 0 7-10 days 1-4£ 134.435-9£ 127.7110-19£ 120.9920-49£ 114.2750+£ 100.82
33420.W0731 0 7-10 days 1-4£ 143.485-9£ 136.3110-19£ 129.1320-49£ 121.9650+£ 107.61
33420.W0733 0 7-10 days 1-4£ 143.485-9£ 136.3110-19£ 129.1320-49£ 121.9650+£ 107.61
33420.W0735 0 7-10 days 1-4£ 143.485-9£ 136.3110-19£ 129.1320-49£ 121.9650+£ 107.61
33420.W0737 0 7-10 days 1-4£ 143.485-9£ 136.3110-19£ 129.1320-49£ 121.9650+£ 107.61
33420.W0741 0 7-10 days 1-4£ 161.595-9£ 153.5110-19£ 145.4320-49£ 137.3550+£ 121.19
33420.W0743 0 7-10 days 1-4£ 161.595-9£ 153.5110-19£ 145.4320-49£ 137.3550+£ 121.19
33420.W0745 0 7-10 days 1-4£ 161.595-9£ 153.5110-19£ 145.4320-49£ 137.3550+£ 121.19

Prices exclude VAT

Useful Information

n

CAD & Data Sheets

CAD files

33420 Acis 1 MB zip
33420 IGES 1 MB zip
33420 Parasolid 656 kB zip
33420 ProE 1 MB zip
33420 SolidWorks 2 MB zip
33420 Step 901 kB zip

Product Datasheets

33420 Lifting Pins, Stainless Steel 792 kB pdf
Ball Lock Pins 3 MB pdf
Ball Lock Pins 2 MB pdf
Standard Parts 67 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message