| 12490 Pillar Clamp | 102 kB | |
| 5 Axis Clamping | 1 MB | |
| Clamping and Fixing Elements | 32 MB | |
| Standard Parts | 67 MB |
12490 Pillar Clamp
raised, Material: Hardened steel.
Data Table
| Order No. | Size | I | H ±0,1 |
H1 min. |
H1 max. |
H2 min |
H2 max |
, D1 |
, D2 |
, D3 |
G1 | G2 | A/F | X g |
Price/unit |
| 12490.W0080 | 80 | 14 | 80 | 116 | 148 | 8 | 40 | 40 | 50 | 32 | M12 | M16 | 27 | 1270 |
£ 113.58
|
Material/Technical
Material
Body: Steel,blackened
Clamping Jaw: Brass
Technical Notes
Used to raise work piece 80mm above machine table to improve clearance of milling/ drilling head. Can accommodate component thickness from 8 to 44mm.
Clamps quickly actuated via bolt (27 A/F).
Tips
Ideally suited to flat work pieces of regular thickness.
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 12490.W0080 | 0 | 7-10 days | 1-2 | £ 113.58 | 3-4 | £ 102.22 | 5+ | £ 96.54 |
Prices exclude VAT
Useful Information
CAD & Data Sheets
Product Datasheets
| 12490 Pillar Clamp | 102 kB | |
| 5 Axis Clamping | 1 MB | |
| Clamping and Fixing Elements | 32 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd






















