Quick Stock/Price Check

Quick Order

Please note, we are planning a price increase from 01 April 2012. It is expected to be on average 2.9% to 3.5%. Any orders placed before 01 April will be honoured at the old price.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.
{{keyicon.pa.jpg}}

74880 Free Running Safety Clamping Lever, Male

free-running when not engaged, Material: Polyamide.

Free Running Safety Clamping Lever, Male

Data Table

Order No. d1 l1 l2 d2 d3 h1 h2 h3 h4
Stroke
Price/unit Order
74880.W0061 M6 44 16 12 15,5 29 9 36 3,5
74880.W0062 M6 44 25 12 15,5 29 9 36 3,5
74880.W0081 M8 63 20 15 19,0 37 12 48 4,0

Stock/Price Check

Stock/Price Check
£ 6.64
Decrease order quantity in steps. Increase order quantity in steps.
74880.W0082 M8 63 30 15 19,0 37 12 48 4,0

Stock/Price Check

Stock/Price Check
£ 6.64
Decrease order quantity in steps. Increase order quantity in steps.

Material/Technical

Material

Plastic technopolymer (polyamide PA) glass fibre reinforced, black.
Inner Parts: steel, blackened embedded in black plastic.

Tips

Unique Safety Handle.
When not in use, the lever is not engaged with threaded insert, i.e. the adjustable lever turns freely.
As soon as the lever hub is pushed down, both serrations will engage, allowing the fixture to be released or clamped.
After "releasing", the lever disengages through spring tension.

Important Notes

Used where accidental loosening or readjustment can result in accidents.
Temperature resistant to +130°c.

Prices

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
74880.W0061 0 1+-QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
74880.W0062 0 1+-QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
74880.W0081 2 21 days 1-9£ 6.6410-19£ 5.9820-49£ 5.6450-99£ 5.31100+£ 4.98
74880.W0082 0 21 days 1-9£ 6.6410-19£ 5.9820-49£ 5.6450-99£ 5.31100+£ 4.98

Prices exclude VAT

Useful Information

n

CAD & Data Sheets

Product Datasheets

74880 Free Running Safety Clamping Lever, Male 103 kB pdf
Adjustable Clamping Lever 1 MB pdf
Knobs, Handles and Handwheels 11 MB pdf
Standard Parts 67 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message