| 78192 Pull Handle | 202 kB | |
| Aluminium Pull Handles | 833 kB | |
| Knobs, Handles and Handwheels | 11 MB | |
| Standard Parts | 67 MB |
78192 Pull Handle
aluminium
Data Table
| Order No. | Finish | S1 | S2 | ||
| 78192.W0014-1 | Natural | M 5 x 25 | M5 x 30 | ||
| 78192.W0114-1 | Natural | M 5 x 25 | M5 x 30 | ||
| 78192.W0020-1 | Natural | M 8 x 25 | M 8 x 40 | ||
| 78192.W0120-1 | Natural | M 8 x 25 | M 8 x 40 | ||
| 78192.W0014-4 | Black | M 5 x 25 | M 5 x 30 | ||
| 78192.W0114-4 | Black | M 5 x 25 | M 5 x 30 | ||
| 78192.W0020-4 | Black | M 8 x 25 | M 8 x 40 | ||
| 78192.W0120-4 | Black | M 8 x 25 | M 8 x 40 |
Material/Technical
Material
Aluminium AlMgSi 0.5, vibratory ground, natural colour or black anodized with dull-bright finish.
Technical Notes
Minimum stress resistance 1000N.
Useful Information
n
CAD & Data Sheets
Product Datasheets
| 78192 Pull Handle | 202 kB | |
| Aluminium Pull Handles | 833 kB | |
| Knobs, Handles and Handwheels | 11 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd




























