| 64700 Quick Plug Couplings | 156 kB | |
| Quick Couplers | 335 kB | |
| Materials Handling | 2 MB | |
| Standard Parts | 67 MB |
| 64700 IGES | 1 MB | |
| 64700 Parasolid | 436 kB | |
| 64700 ProE | 2 MB | |
| 64700 Step | 774 kB |
64700 Quick Plug Couplings
with angular radial offset compensation, Material: Heat treated steel.
Data Table
| Order No. | d1 | d2 | d3 | l1 ƒ | l2 | l3 | l4 min. | l5 | l6 | A/F 1 | A/F 2 | A/F 3 | A/F 4 | Radial offset comp-ensation max. | Max. tensile load kN max. | X g |
Price/unit |
| 64700.W0406 | M 6 | 24,5 | 9,6 | 52 | 14 | 9,5 | 13 | 29 | 18,5 | 22 | 19 | 8 | 5 | 0,6 | 2,5 | 75 |
£ 53.93
|
| 64700.W0408 | M 8 | 30,0 | 15,0 | 63 | 18 | 11,5 | 16 | 33 | 23,5 | 27 | 24 | 13 | 7 | 0,6 | 4,5 | 135 |
£ 58.12
|
| 64700.W0410 | M10 | 44,0 | 21,0 | 81 | 22 | 16,0 | 24 | 43 | 30,5 | 41 | 36 | 18 | 12 | 0,7 | 6,5 | 403 |
£ 78.23
|
| 64700.W0412 | M12 | 44,0 | 21,0 | 85 | 26 | 16,0 | 24 | 43 | 34,5 | 41 | 36 | 18 | 12 | 0,7 | 10,0 | 405 |
£ 79.25
|
| 64700.W0416 | M16 | 60,0 | 32,0 | 121 | 34 | 26,0 | 34 | 62 | 45,0 | 55 | 46 | 27 | 18 | 1,0 | 18,0 | 1090 |
£ 110.97
|
| 64700.W0420 | M20 | 60,0 | 32,0 | 129 | 42 | 26,0 | 34 | 62 | 53,0 | 55 | 46 | 27 | 18 | 1,0 | 30,0 | 1136 |
£ 111.78
|
| 64700.W0430 | M10x1,25 | 44,0 | 21,0 | 81 | 22 | 16,0 | 24 | 43 | 30,5 | 41 | 36 | 18 | 12 | 0,7 | 6,5 | 403 |
£ 78.23
|
| 64700.W0432 | M12x1,25 | 44,0 | 21,0 | 85 | 26 | 16,0 | 24 | 43 | 34,5 | 41 | 36 | 18 | 12 | 0,7 | 10,0 | 409 |
£ 79.25
|
| 64700.W0436 | M16x1,5 | 60,0 | 32,0 | 121 | 34 | 26,0 | 34 | 62 | 45,0 | 55 | 46 | 27 | 18 | 1,0 | 18,0 | 1094 |
£ 110.97
|
| 64700.W0440 | M20x1,5 | 60,0 | 32,0 | 129 | 42 | 26,0 | 34 | 62 | 53,0 | 55 | 46 | 27 | 18 | 1,0 | 30,0 | 1143 |
£ 111.78
|
Material/Technical
Material
Body: steel, heat-treated, phosphated. Nut: heat-treated steel, phosphated. Spring: stainless steel. Coupling part: heat-treated steel, nitrided, black . Lock nut: steel, strength class to DIN 80705, blackened.
Technical Notes
Compensates for both radial off-set and angular off-set between the components, making it ideal for applications with non-aligned linear components. In built adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Tips
Solid and compact design, no loose elements. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 64700.W0406 | 0 | 7-10 days | 1-2 | £ 53.93 | 3-4 | £ 48.54 | 5-9 | £ 45.84 | 10-19 | £ 43.14 | 20+ | £ 40.45 |
| 64700.W0408 | 0 | 7-10 days | 1-2 | £ 58.12 | 3-4 | £ 52.31 | 5-9 | £ 49.40 | 10-19 | £ 46.50 | 20+ | £ 43.59 |
| 64700.W0410 | 1 | 7-10 days | 1-2 | £ 78.23 | 3-4 | £ 70.41 | 5-9 | £ 66.50 | 10-19 | £ 62.58 | 20+ | £ 58.67 |
| 64700.W0412 | 0 | 7-10 days | 1-2 | £ 79.25 | 3-4 | £ 71.33 | 5-9 | £ 67.36 | 10-19 | £ 63.40 | 20+ | £ 59.44 |
| 64700.W0416 | 0 | 7-10 days | 1-2 | £ 110.97 | 3-4 | £ 99.87 | 5-9 | £ 94.32 | 10-19 | £ 88.78 | 20+ | £ 83.23 |
| 64700.W0420 | 0 | 7-10 days | 1-2 | £ 111.78 | 3-4 | £ 100.60 | 5-9 | £ 95.01 | 10-19 | £ 89.42 | 20+ | £ 83.84 |
| 64700.W0430 | 1 | 7-10 days | 1-2 | £ 78.23 | 3-4 | £ 70.41 | 5-9 | £ 66.50 | 10-19 | £ 62.58 | 20+ | £ 58.67 |
| 64700.W0432 | 0 | 7-10 days | 1-2 | £ 79.25 | 3-4 | £ 71.33 | 5-9 | £ 67.36 | 10-19 | £ 63.40 | 20+ | £ 59.44 |
| 64700.W0436 | 0 | 7-10 days | 1-2 | £ 110.97 | 3-4 | £ 99.87 | 5-9 | £ 94.32 | 10-19 | £ 88.78 | 20+ | £ 83.23 |
| 64700.W0440 | 0 | 7-10 days | 1-2 | £ 111.78 | 3-4 | £ 100.60 | 5-9 | £ 95.01 | 10-19 | £ 89.42 | 20+ | £ 83.84 |
Prices exclude VAT
Useful Information
n
CAD & Data Sheets
CAD files
| 64700 IGES | 1 MB | |
| 64700 Parasolid | 436 kB | |
| 64700 ProE | 2 MB | |
| 64700 Step | 774 kB |
Product Datasheets
| 64700 Quick Plug Couplings | 156 kB | |
| Quick Couplers | 335 kB | |
| Materials Handling | 2 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd



















