Quick Stock/Price Check

Quick Order

Or email us at info@wixroyd.com
This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Thread
Order by parameter
Length
Order by parameter
Order by parameter Y&Y Order by parameter
60020-S3x5 M3 5 5,5 Through
60020-S3x8 M3 8 5,5 Through
60020-S3x10 M3 10 5,5 Through
60020-S3x12 M3 12 5,5 Through
60020-S3x15 M3 15 5,5 Through
60020-S3x18 M3 18 5,5 Through
60020-S3x20 M3 20 5,5 Through
60020-S3x25 M3 25 5,5 10
60020-S3x30 M3 30 5,5 10
60020-S3x35 M3 35 5,5 10
60020-S3x40 M3 40 5,5 10
60020-S3x45 M3 45 5,5 10
60020-S3x50 M3 50 5,5 10
60020-S3x55 M3 55 5,5 10
60020-S3x60 M3 60 5,5 10
60020-S3x70 M3 70 5,5 10
60020-S3x80 M3 80 5,5 10
60020-S4x5 M4 5 7 Through
60020-S4x8 M4 8 7 Through
60020-S4x10 M4 10 7 Through
60020-S4x12 M4 12 7 Through
60020-S4x15 M4 15 7 Through
60020-S4x18 M4 18 7 Through
60020-S4x20 M4 20 7 Through
60020-S4x25 M4 25 7 10
60020-S4x30 M4 30 7 10
60020-S4x35 M4 35 7 10
60020-S4x40 M4 40 7 10
60020-S4x45 M4 45 7 10
60020-S4x50 M4 50 7 10
60020-S4x55 M4 55 7 10
60020-S4x60 M4 60 7 10

Technical & Application

Material

Stainless steel AISI 303.

Technical Notes

Lengths up to 25mm are tapped full length. Over 25mm tapped each end to dimension Y depth.

Dimension Z = Dimension Y plus minimum of 1mm.
Length tolerances to js 13.
Sold in packs of 10.

Useful Information

n

CAD & Data Sheets

Product Datasheets

60020 Hexagonal Spacers - stainless steel 146 kB pdf
Spacers & Pillars 670 kB pdf
Materials Handling 2 MB pdf
Standard Parts 67 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message