| 34060 Ball-Ended Thrust Screw | 797 kB | |
| Ball End Thrust Screws | 1 MB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
| 34060 Acis | 51 kB | |
| 34060 IGES | 135 kB | |
| 34060 Parasolid | 43 kB | |
| 34060 ProE | 182 kB | |
| 34060 SolidWorks | 633 kB | |
| 34060 Step | 76 kB |
34060 Ball-Ended Thrust Screw
headless, short version, Material: Heat treated steel.
Data Table
| Order No. | d1 | l2 | d3 | Ball Ø |
A/F | Max. load capacity for static load max. kN | X g |
Price/unit |
| 34060.W0641 | M14 | 16 | 7,2 | 8,5 | 6 | 30 | 12,3 |
£ 12.06
|
| 34060.W0660 | M16 | 16 | 7,2 | 8,5 | 8 | 30 | 15,0 |
£ 12.53
|
| 34060.W0682 | M18 x 2,0 | 20 | 10,7 | 12,0 | 10 | 60 | 24,6 |
£ 15.71
|
| 34060.W0692 | M20 x 2,0 | 20 | 10,7 | 12,0 | 10 | 60 | 31,0 |
£ 19.54
|
| 34060.W0693 | M20 x 2,0 | 25 | 10,7 | 12,0 | 10 | 60 | 42,0 |
£ 20.01
|
| 34060.W0730 | M24 x 2,0 | 25 | 13,5 | 15,0 | 12 | 90 | 57,8 |
£ 25.90
|
Material/Technical
Material
Body: heat treated steel, 1200 +/-100 N/mm². Ball: ball-bearing steel, hardened.
Technical Notes
These short ball ended thrust screws are particularly suited for use with parallel shanks DIN 1835E, in combination with either Whistle Notch or Weldon tool holding fixtures.
Plane load transmission due to moveable ball.
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 34060.W0641 | 0 | 7-10 days | 1-9 | £ 12.06 | 10-19 | £ 10.85 | 20-49 | £ 10.25 | 50-99 | £ 9.65 | 100+ | £ 9.05 |
| 34060.W0660 | 2 | 7-10 days | 1-9 | £ 12.53 | 10-19 | £ 11.28 | 20-49 | £ 10.65 | 50-99 | £ 10.02 | 100+ | £ 9.40 |
| 34060.W0682 | 0 | 7-10 days | 1-9 | £ 15.71 | 10-19 | £ 14.14 | 20-49 | £ 13.35 | 50-99 | £ 12.57 | 100+ | £ 11.78 |
| 34060.W0692 | 0 | 7-10 days | 1-9 | £ 19.54 | 10-19 | £ 17.59 | 20-49 | £ 16.61 | 50-99 | £ 15.63 | 100+ | £ 14.66 |
| 34060.W0693 | 0 | 7-10 days | 1-9 | £ 20.01 | 10-19 | £ 18.01 | 20-49 | £ 17.01 | 50-99 | £ 16.01 | 100+ | £ 15.01 |
| 34060.W0730 | 0 | 7-10 days | 1-9 | £ 25.90 | 10-19 | £ 23.31 | 20-49 | £ 22.02 | 50-99 | £ 20.72 | 100+ | £ 19.43 |
Prices exclude VAT
Useful Information
n
CAD & Data Sheets
CAD files
| 34060 Acis | 51 kB | |
| 34060 IGES | 135 kB | |
| 34060 Parasolid | 43 kB | |
| 34060 ProE | 182 kB | |
| 34060 SolidWorks | 633 kB | |
| 34060 Step | 76 kB |
Product Datasheets
| 34060 Ball-Ended Thrust Screw | 797 kB | |
| Ball End Thrust Screws | 1 MB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd


























