| 36440 Locating Pins | 132 kB | |
| Locating Pins | 589 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
36440 Locating Pins
pin shaped, Material: Heat treated steel.
Data Table
| Order No. | Finish | l1 <>±<>0,01 |
d1 | d2 | l2 | l3 | t | d3 | A/F | X g |
Price/unit |
| 36440.W0402 | Male thread | 20 | M 6 | 4 | 8 | 10,0 | - | 11,0 | 10 | 8 |
£ 10.55
|
| 36440.W0404 | Male thread | 30 | M 6 | 4 | 8 | 15,0 | - | 11,0 | 10 | 12 |
£ 10.80
|
| 36440.W0412 | Male thread | 30 | M 8 | 4 | 10 | 15,0 | - | 14,4 | 13 | 18 |
£ 11.46
|
| 36440.W0414 | Male thread | 40 | M 8 | 4 | 10 | 20,0 | - | 14,4 | 13 | 24 |
£ 11.62
|
| 36440.W0416 | Male thread | 30 | M 8 | 6 | 10 | 15,0 | - | 14,4 | 13 | 21 |
£ 11.70
|
| 36440.W0418 | Male thread | 40 | M 8 | 6 | 10 | 20,0 | - | 14,4 | 13 | 28 |
£ 11.95
|
| 36440.W0422 | Male thread | 30 | M 10 | 6 | 14 | 15,0 | - | 19,0 | 17 | 30 |
£ 12.36
|
| 36440.W0424 | Male thread | 50 | M 10 | 6 | 14 | 25,0 | - | 19,0 | 17 | 52 |
£ 12.78
|
| 36440.W0426 | Male thread | 30 | M 10 | 8 | 14 | 15,0 | - | 19,0 | 17 | 35 |
£ 12.61
|
| 36440.W0428 | Male thread | 50 | M 10 | 8 | 14 | 25,0 | - | 19,0 | 17 | 59 |
£ 13.02
|
| 36440.W0432 | Male thread | 40 | M 12 | 6 | 14 | 20,0 | - | 21,2 | 19 | 50 |
£ 13.10
|
| 36440.W0434 | Male thread | 60 | M 12 | 6 | 14 | 30,0 | - | 21,2 | 19 | 83 |
£ 13.76
|
| 36440.W0436 | Male thread | 40 | M 12 | 8 | 14 | 20,0 | - | 21,2 | 19 | 56 |
£ 13.43
|
| 36440.W0438 | Male thread | 60 | M 12 | 8 | 14 | 30,0 | - | 21,2 | 19 | 85 |
£ 14.09
|
| 36440.W0452 | Female thread | 20 | M 6 | 4 | - | 8,5 | 6 | 11,0 | 10 | 6 |
£ 10.22
|
| 36440.W0454 | Female thread | 30 | M 6 | 4 | - | 13,5 | 9 | 11,0 | 10 | 9 |
£ 10.47
|
| 36440.W0462 | Female thread | 30 | M 8 | 4 | - | 13,0 | 10 | 14,4 | 13 | 14 |
£ 11.04
|
| 36440.W0464 | Female thread | 40 | M 8 | 4 | - | 18,0 | 14 | 14,4 | 13 | 18 |
£ 11.21
|
| 36440.W0466 | Female thread | 30 | M 8 | 6 | - | 13,0 | 10 | 14,4 | 13 | 16 |
£ 11.29
|
| 36440.W0468 | Female thread | 40 | M 8 | 6 | - | 18,0 | 14 | 14,4 | 13 | 21 |
£ 11.46
|
| 36440.W0472 | Female thread | 30 | M 10 | 6 | - | 12,0 | 10 | 19,0 | 17 | 25 |
£ 11.70
|
| 36440.W0474 | Female thread | 50 | M 10 | 6 | - | 25,0 | 15 | 19,0 | 17 | 38 |
£ 12.36
|
| 36440.W0476 | Female thread | 30 | M 10 | 8 | - | 12,0 | 10 | 19,0 | 17 | 28 |
£ 12.03
|
| 36440.W0478 | Female thread | 50 | M 10 | 8 | - | 25,0 | 15 | 19,0 | 17 | 44 |
£ 12.69
|
| 36440.W0482 | Female thread | 40 | M 12 | 6 | - | 18,0 | 12 | 21,2 | 19 | 37 |
£ 12.61
|
| 36440.W0484 | Female thread | 60 | M 12 | 6 | - | 28,0 | 18 | 21,2 | 19 | 59 |
£ 13.27
|
| 36440.W0486 | Female thread | 40 | M 12 | 8 | - | 18,0 | 12 | 21,2 | 19 | 40 |
£ 12.94
|
| 36440.W0488 | Female thread | 60 | M 12 | 8 | - | 28,0 | 18 | 21,2 | 19 | 67 |
£ 13.60
|
Material/Technical
Material
Steel heat treated, blackened. Surface induction hardened and ground.
Technical Notes
To be used as solid and precise seat and stop. The pin-shaped form of this locating pin allows an application in components with narrow seating points.
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 36440.W0402 | 0 | 7-10 days | 1-4 | £ 10.55 | 5-9 | £ 10.02 | 10-19 | £ 9.50 | 20-49 | £ 8.97 | 50+ | £ 7.91 |
| 36440.W0404 | 0 | 7-10 days | 1-4 | £ 10.80 | 5-9 | £ 10.26 | 10-19 | £ 9.72 | 20-49 | £ 9.18 | 50+ | £ 8.10 |
| 36440.W0412 | 0 | 7-10 days | 1-4 | £ 11.46 | 5-9 | £ 10.89 | 10-19 | £ 10.31 | 20-49 | £ 9.74 | 50+ | £ 8.60 |
| 36440.W0414 | 0 | 7-10 days | 1-4 | £ 11.62 | 5-9 | £ 11.04 | 10-19 | £ 10.46 | 20-49 | £ 9.88 | 50+ | £ 8.72 |
| 36440.W0416 | 0 | 7-10 days | 1-4 | £ 11.70 | 5-9 | £ 11.12 | 10-19 | £ 10.53 | 20-49 | £ 9.95 | 50+ | £ 8.78 |
| 36440.W0418 | 0 | 7-10 days | 1-4 | £ 11.95 | 5-9 | £ 11.35 | 10-19 | £ 10.76 | 20-49 | £ 10.16 | 50+ | £ 8.96 |
| 36440.W0422 | 0 | 7-10 days | 1-4 | £ 12.36 | 5-9 | £ 11.74 | 10-19 | £ 11.12 | 20-49 | £ 10.51 | 50+ | £ 9.27 |
| 36440.W0424 | 0 | 7-10 days | 1-4 | £ 12.78 | 5-9 | £ 12.14 | 10-19 | £ 11.50 | 20-49 | £ 10.86 | 50+ | £ 9.59 |
| 36440.W0426 | 0 | 7-10 days | 1-4 | £ 12.61 | 5-9 | £ 11.98 | 10-19 | £ 11.35 | 20-49 | £ 10.72 | 50+ | £ 9.46 |
| 36440.W0428 | 0 | 7-10 days | 1-4 | £ 13.02 | 5-9 | £ 12.37 | 10-19 | £ 11.72 | 20-49 | £ 11.07 | 50+ | £ 9.77 |
| 36440.W0432 | 0 | 7-10 days | 1-4 | £ 13.10 | 5-9 | £ 12.45 | 10-19 | £ 11.79 | 20-49 | £ 11.14 | 50+ | £ 9.83 |
| 36440.W0434 | 0 | 7-10 days | 1-4 | £ 13.76 | 5-9 | £ 13.07 | 10-19 | £ 12.38 | 20-49 | £ 11.70 | 50+ | £ 10.32 |
| 36440.W0436 | 0 | 7-10 days | 1-4 | £ 13.43 | 5-9 | £ 12.76 | 10-19 | £ 12.09 | 20-49 | £ 11.42 | 50+ | £ 10.07 |
| 36440.W0438 | 0 | 7-10 days | 1-4 | £ 14.09 | 5-9 | £ 13.39 | 10-19 | £ 12.68 | 20-49 | £ 11.98 | 50+ | £ 10.57 |
| 36440.W0452 | 0 | 7-10 days | 1-4 | £ 10.22 | 5-9 | £ 9.71 | 10-19 | £ 9.20 | 20-49 | £ 8.69 | 50+ | £ 7.67 |
| 36440.W0454 | 0 | 7-10 days | 1-4 | £ 10.47 | 5-9 | £ 9.95 | 10-19 | £ 9.42 | 20-49 | £ 8.90 | 50+ | £ 7.85 |
| 36440.W0462 | 0 | 7-10 days | 1-4 | £ 11.04 | 5-9 | £ 10.49 | 10-19 | £ 9.94 | 20-49 | £ 9.38 | 50+ | £ 8.28 |
| 36440.W0464 | 0 | 7-10 days | 1-4 | £ 11.21 | 5-9 | £ 10.65 | 10-19 | £ 10.09 | 20-49 | £ 9.53 | 50+ | £ 8.41 |
| 36440.W0466 | 0 | 7-10 days | 1-4 | £ 11.29 | 5-9 | £ 10.73 | 10-19 | £ 10.16 | 20-49 | £ 9.60 | 50+ | £ 8.47 |
| 36440.W0468 | 0 | 7-10 days | 1-4 | £ 11.46 | 5-9 | £ 10.89 | 10-19 | £ 10.31 | 20-49 | £ 9.74 | 50+ | £ 8.60 |
| 36440.W0472 | 0 | 7-10 days | 1-4 | £ 11.70 | 5-9 | £ 11.12 | 10-19 | £ 10.53 | 20-49 | £ 9.95 | 50+ | £ 8.78 |
| 36440.W0474 | 0 | 7-10 days | 1-4 | £ 12.36 | 5-9 | £ 11.74 | 10-19 | £ 11.12 | 20-49 | £ 10.51 | 50+ | £ 9.27 |
| 36440.W0476 | 0 | 7-10 days | 1-4 | £ 12.03 | 5-9 | £ 11.43 | 10-19 | £ 10.83 | 20-49 | £ 10.23 | 50+ | £ 9.02 |
| 36440.W0478 | 0 | 7-10 days | 1-4 | £ 12.69 | 5-9 | £ 12.06 | 10-19 | £ 11.42 | 20-49 | £ 10.79 | 50+ | £ 9.52 |
| 36440.W0482 | 0 | 7-10 days | 1-4 | £ 12.61 | 5-9 | £ 11.98 | 10-19 | £ 11.35 | 20-49 | £ 10.72 | 50+ | £ 9.46 |
| 36440.W0484 | 0 | 7-10 days | 1-4 | £ 13.27 | 5-9 | £ 12.61 | 10-19 | £ 11.94 | 20-49 | £ 11.28 | 50+ | £ 9.95 |
| 36440.W0486 | 0 | 7-10 days | 1-4 | £ 12.94 | 5-9 | £ 12.29 | 10-19 | £ 11.65 | 20-49 | £ 11.00 | 50+ | £ 9.71 |
| 36440.W0488 | 0 | 7-10 days | 1-4 | £ 13.60 | 5-9 | £ 12.92 | 10-19 | £ 12.24 | 20-49 | £ 11.56 | 50+ | £ 10.20 |
Prices exclude VAT
Useful Information
n
CAD & Data Sheets
Product Datasheets
| 36440 Locating Pins | 132 kB | |
| Locating Pins | 589 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd



























