| 34121 Self-Aligning Pads, Stainless Steel | (not found) | |
| Self Aligning Pads | 321 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
34121 Self-Aligning Pads, Stainless Steel
adjustable, Material: Stainless, heat treated.
Data Table
| Order No. | Type | s | d1 | l | l1 | d2 | e | Ball , |
Max. load capacity for static load kN max. | X g |
Price/unit |
| 34121.W0013 | Flat face | 13 | M 8 | 36,6 | 25 | 5,8 | 14,5 | 8,5 | 8 | 21 |
£ 41.36
|
| 34121.W0016 | Flat face | 17 | M10 | 45,7 | 30 | 8,6 | 19,0 | 12,0 | 8 | 44 |
£ 52.90
|
| 34121.W0017 | Flat face | 17 | M12 | 50,7 | 35 | 8,6 | 19,0 | 12,0 | 15 | 55 |
£ 52.90
|
| 34121.W0024 | Flat face | 24 | M16 | 60,7 | 40 | 10,5 | 27,0 | 16,0 | 25 | 115 |
£ 73.14
|
| 34121.W0030 | Flat face | 30 | M20 | 77,3 | 50 | 20,0 | 33,0 | 25,0 | 90 | 230 |
£ 126.22
|
Material/Technical
Material
Body: stainless steel 1.4057 (AISI 431),heat treated.
Ball: stainless steel 1.3541, nickel plated.
Technical Notes
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements. Ball secured against turning.
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 34121.W0013 | 0 | 7-10 days | 1-2 | £ 41.36 | 3-4 | £ 37.22 | 5-9 | £ 35.16 | 10-19 | £ 33.09 | 20+ | £ 31.02 |
| 34121.W0016 | 0 | 7-10 days | 1-2 | £ 52.90 | 3-4 | £ 47.61 | 5-9 | £ 44.97 | 10-19 | £ 42.32 | 20+ | £ 39.68 |
| 34121.W0017 | 0 | 7-10 days | 1-2 | £ 52.90 | 3-4 | £ 47.61 | 5-9 | £ 44.97 | 10-19 | £ 42.32 | 20+ | £ 39.68 |
| 34121.W0024 | 0 | 7-10 days | 1-2 | £ 73.14 | 3-4 | £ 65.83 | 5-9 | £ 62.17 | 10-19 | £ 58.51 | 20+ | £ 54.86 |
| 34121.W0030 | 0 | 7-10 days | 1-2 | £ 126.22 | 3-4 | £ 113.60 | 5-9 | £ 107.29 | 10-19 | £ 100.98 | 20+ | £ 94.67 |
Prices exclude VAT
Useful Information
n
CAD & Data Sheets
Product Datasheets
| 34121 Self-Aligning Pads, Stainless Steel | (not found) | |
| Self Aligning Pads | 321 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd























