| 32960 Shaft Clamps | 164 kB | |
| Shaft Clamps | 349 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
| 32960 Acis | 498 kB | |
| 32960 IGES | 663 kB | |
| 32960 Parasolid | 208 kB | |
| 32960 ProE | 607 kB | |
| 32960 SolidWorks | 3 MB | |
| 32960 Step | 503 kB |
32960 Shaft Clamps
for cylindrical parts with V locations, Material: Heat treated steel.
Data Table
| Order No. | A | B +0,2 | C h11 |
D | E | F | G | H | K | A/F | L max. | N H7 |
O | P° | X* | Nm max. |
Working Tool | Price/unit |
| 32960.W0006 | 6-10 | 2,8 | 8 | 8 | 27 | M 4 | M2,5 | 7,0 | 10 | 3 | 60 | 8 | 4,2 | 140° | 0,5 | 20 | WZSP 3 |
£ 20.72
|
| 32960.W0010 | 10-15 | 3,3 | 10 | 10 | 33 | M 5 | M 3 | 8,5 | 10 | 4 | 80 | 10 | 5,6 | 140° | 0,7 | 45 | WZSP 4 |
£ 21.50
|
| 32960.W0015 | 15 - 20 | 3,5 | 12 | 12 | 39 | M 6 | M 4 | 10 | 10 | 5 | 100 | 12 | 7,6 | 140° | 1,0 | 100 | WZSP 5 |
£ 22.60
|
| 32960.W0020 | 20 - 30 | 4,0 | 16 | 16 | 46 | M 8 | M 5 | 13 | 10 | 6 | 130 | 16 | 11,0 | 140° | 1,5 | 170 | WZSP 6 |
£ 25.25
|
| 32960.W0030 | 30 - 40 | 4,8 | 20 | 20 | 53 | M10 | M 6 | 16 | 15 | 8 | 150 | 20 | 14,2 | 140° | 2,0 | 290 | WZSP 8 |
£ 26.73
|
| 32960.W0040 | 40 - 60 | 5,6 | 25 | 25 | 70 | M12 | M 8 | 18 | 15 | 10 | 180 | 25 | 18,0 | 140° | 3,0 | 450 | WZSP 10 |
£ 30.61
|
| 32960.W0060 | 60 -125 | 7,9 | 30 | 30 | 81 | M16 | M10 | 22 | 15 | 14 | 240 | 30 | 20,8 | 140° | 2,8 | 650 | WZSP 14 |
£ 34.36
|
Material/Technical
Material
Heat-treated steel, zinc coated. Compression spring 1.4310.
Technical Notes
Provides axial clamping of round parts with V slot location. Activated by working tool. Spacer pieces and longer screws can be used when the hole is further away from the fixture face.
When clamping in deeper holes longer screws can be used, or alternatively machine your own spacer elements K (as shown). When making your own spacer K, take note of dimension X*.
X* - distance screw is off center.
Tips
For clamping shafts, axles, bolts, bars, pipes, rods and other cylindrical parts (with diameters 6 - 125mm), quickly and easily.
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 32960.W0006 | 4 | 7-10 days | 1-4 | £ 20.72 | 5-9 | £ 18.65 | 10-19 | £ 17.61 | 20-49 | £ 15.54 | 50+ | £ 13.47 |
| 32960.W0010 | 0 | 7-10 days | 1-4 | £ 21.50 | 5-9 | £ 19.35 | 10-19 | £ 18.28 | 20-49 | £ 16.13 | 50+ | £ 13.98 |
| 32960.W0015 | 7 | 7-10 days | 1-4 | £ 22.60 | 5-9 | £ 20.34 | 10-19 | £ 19.21 | 20-49 | £ 16.95 | 50+ | £ 14.69 |
| 32960.W0020 | 5 | 7-10 days | 1-4 | £ 25.25 | 5-9 | £ 22.73 | 10-19 | £ 21.46 | 20-49 | £ 18.94 | 50+ | £ 16.41 |
| 32960.W0030 | 0 | 7-10 days | 1-4 | £ 26.73 | 5-9 | £ 24.06 | 10-19 | £ 22.72 | 20-49 | £ 20.05 | 50+ | £ 17.37 |
| 32960.W0040 | 0 | 7-10 days | 1-4 | £ 30.61 | 5-9 | £ 27.55 | 10-19 | £ 26.02 | 20-49 | £ 22.96 | 50+ | £ 19.90 |
| 32960.W0060 | 0 | 7-10 days | 1-4 | £ 34.36 | 5-9 | £ 30.92 | 10-19 | £ 29.21 | 20-49 | £ 25.77 | 50+ | £ 22.33 |
Prices exclude VAT
Useful Information
n
CAD & Data Sheets
CAD files
| 32960 Acis | 498 kB | |
| 32960 IGES | 663 kB | |
| 32960 Parasolid | 208 kB | |
| 32960 ProE | 607 kB | |
| 32960 SolidWorks | 3 MB | |
| 32960 Step | 503 kB |
Product Datasheets
| 32960 Shaft Clamps | 164 kB | |
| Shaft Clamps | 349 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd




















