| 36700 Shoulder Bolts | 194 kB | |
| Shoulder and Captive Screws | 663 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
| 36700 Acis | 22 kB | |
| 36700 IGES | 75 kB | |
| 36700 Parasolid | 21 kB | |
| 36700 ProE | 60 kB | |
| 36700 SolidWorks | 412 kB | |
| 36700 Step | 31 kB |
36700 Shoulder Bolts
Material: Steel.
Data Table
| Order No. | D1 | L | D2 | D3 h9 |
B | K | X g |
Price/unit |
| 36700.W0006 | M 6 | 10 | 13 | 8 | 9,0 | 3,1 | 9 |
£ 2.28
|
| 36700.W0008 | M 8 | 12 | 16 | 10 | 11,0 | 3,8 | 17 |
£ 2.60
|
| 36700.W0009 | M 8 | 16 | 16 | 10 | 11,0 | 3,8 | 20 |
£ 3.08
|
Material/Technical
Material
Steel, strength class 5.8, blackened. Case hardened to 0,2 to 0,4mm depth.
Technical Notes
Suitable for use with captive C-washers no. 3662(xref not found).
Tips
Dimension tolerance:
L=10 (+0,15/+0,07),
L=12 (+0,2/+0,1),
L=16 (+0,2/0,1).
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 36700.W0006 | 32 | 7-10 days | 1-9 | £ 2.28 | 10-29 | £ 2.05 | 30-74 | £ 1.94 | 75-199 | £ 1.71 | 200+ | £ 1.48 |
| 36700.W0008 | 7 | 7-10 days | 1-9 | £ 2.60 | 10-29 | £ 2.34 | 30-74 | £ 2.21 | 75-199 | £ 1.95 | 200+ | £ 1.69 |
| 36700.W0009 | 8 | 7-10 days | 1-9 | £ 3.08 | 10-29 | £ 2.77 | 30-74 | £ 2.62 | 75-199 | £ 2.31 | 200+ | £ 2.00 |
Prices exclude VAT
Useful Information
n
CAD & Data Sheets
CAD files
| 36700 Acis | 22 kB | |
| 36700 IGES | 75 kB | |
| 36700 Parasolid | 21 kB | |
| 36700 ProE | 60 kB | |
| 36700 SolidWorks | 412 kB | |
| 36700 Step | 31 kB |
Product Datasheets
| 36700 Shoulder Bolts | 194 kB | |
| Shoulder and Captive Screws | 663 kB | |
| Positioning and Locating Devices | 8 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd
























