Quick Stock/Price Check

Quick Order

Please note, we are planning a price increase from 01 April 2012. It is expected to be on average 2.9% to 3.5%. Any orders placed before 01 April will be honoured at the old price.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

34600 Thrust Pad

self-levelling, Material: Steel.

Thrust Pad

Data Table

Order No. d1 d2 l1
ƒ
l2 t min. A/F static load N CAD Price/unit Order
34600.W0016 16 M 8 19 7 9 13 5000 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 7.17
Decrease order quantity in steps. Increase order quantity in steps.
34600.W0020 20 M10 22 8 11 16 7500 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 8.14
Decrease order quantity in steps. Increase order quantity in steps.
34600.W0024 24 M12 25 10 12 18 10000 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 9.20
Decrease order quantity in steps. Increase order quantity in steps.
34600.W0030 30 M16 34 13 16 24 15000 CAD downloads available, click this icon to go there.

Stock/Price Check

Stock/Price Check
£ 10.87
Decrease order quantity in steps. Increase order quantity in steps.

Material/Technical

Material

Body: steel, strength class 5.8, blue chromatised.

Prices

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
34600.W0016 0 21 days 1-19£ 7.1720-49£ 6.4550-99£ 6.09100-499£ 5.38500+£ 4.66
34600.W0020 7 21 days 1-19£ 8.1420-49£ 7.3350-99£ 6.92100-499£ 6.11500+£ 5.29
34600.W0024 0 7-10 days 1-9£ 9.2010-19£ 8.2820-49£ 7.8250-99£ 7.36100+£ 6.90
34600.W0030 1 7-10 days 1-9£ 10.8710-19£ 9.7820-49£ 9.2450-99£ 8.70100+£ 8.15

Prices exclude VAT

Useful Information

n

CAD & Data Sheets

CAD files

34600 Acis 128 kB zip
34600 IGES 182 kB zip
34600 Parasolid 46 kB zip
34600 ProE 184 kB zip
34600 SolidWorks 661 kB zip
34600 Step 90 kB zip

Product Datasheets

34600 Thrust Pad 579 kB pdf
Thrust Screws 987 kB pdf
Positioning and Locating Devices 8 MB pdf
Standard Parts 67 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message