| 32440 Striker Bushes | 170 kB | |
| Metric Spring Plungers | 1 MB | |
| Spring and Index Plungers | 5 MB | |
| Standard Parts | 67 MB |
| 32440 Acis | 30 kB | |
| 32440 IGES | 61 kB | |
| 32440 Parasolid | 17 kB | |
| 32440 ProE | 83 kB | |
| 32440 SolidWorks | 596 kB | |
| 32440 Step | 37 kB |
32440 Striker Bushes
for spring plungers, Material: Hardened steel.
Data Table
| Order No. | d1 p6 |
d2 | d3 | l1 ± 0,05 |
l2 | W | For 3230 S = |
For 3210 S = |
For 3215 S = |
For 3220 S = |
X g |
Price/unit |
| 32440.W0004 | 4 | 1,5 | 5 | 2 | - | M 4 = 0,6 | M 4 = 1,1 | M 4 = 1,1 | 1 |
£ 8.27
|
||
| 32440.W0005 | 5 | 2,0 | 6 | 2 | Ø 4 mm = 0,4 | M 5 = 0,4 | M 5 = 1,5 | M 5 = 1,8 | 1 |
£ 8.27
|
||
| 32440.W0006 | 6 | 2,0 | 8 | 2 | Ø 5 mm = 0,8 | M 6 = 0,6 | M 6 = 1,6 | M 6 = 2,1 | 2 |
£ 8.27
|
||
| 32440.W0008 | 8 | 3,0 | 10 | 2 | Ø 6 mm = 1,1 | M 8 = 0,9 | M 8 = 1,3 | M 8 = 2,2 | 4 |
£ 8.87
|
||
| 32440.W0010 | 10 | 4,0 | 12 | 3 | Ø 8 mm = 1,2 | M10 = 1,2 | M10 = 1,4 | M10 = 1,8 | 7 |
£ 10.12
|
||
| 32440.W0012 | 12 | 6,0 | 14 | 3 | Ø 10 mm = 1,9 | M12 = 1,2 | M12 = 1,7 | M12 = 2,2 | 12 |
£ 11.07
|
||
| 32440.W0016 | 16 | 8,0 | 18 | 3 | Ø 12 mm = 1,9 | M16 = 1,6 | M16 = 2,3 | M16 = 2,5 | 26 |
£ 17.81
|
Material/Technical
Material
Burnished, ground, hardened steel.
Technical Notes
Striker bushings are used together with spring plungers when a contact surface is required with high resistance. In particular they are recommended for use with spring plungers equipped with high load value and those with increased spring loads.
Tips
For dimensions d2 and W, please see corresponding spring plunger. Striker bushes are for use with Wixroyd nos. 3150, 3210, 3215, 3220 & 3230 see stated S values for each type.
Prices
| Order No. | In stock | Bal. | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit | Qty | Price/unit |
| 32440.W0004 | 44 | 7-10 days | 1-9 | £ 8.27 | 10-14 | £ 7.44 | 15-24 | £ 7.03 | 25-49 | £ 6.62 | 50+ | £ 5.79 |
| 32440.W0005 | 25 | 7-10 days | 1-9 | £ 8.27 | 10-14 | £ 7.44 | 15-24 | £ 7.03 | 25-49 | £ 6.62 | 50+ | £ 5.79 |
| 32440.W0006 | 23 | 7-10 days | 1-9 | £ 8.27 | 10-14 | £ 7.44 | 15-24 | £ 7.03 | 25-49 | £ 6.62 | 50+ | £ 5.79 |
| 32440.W0008 | 20 | 7-10 days | 1-9 | £ 8.87 | 10-14 | £ 7.98 | 15-24 | £ 7.54 | 25-49 | £ 7.10 | 50+ | £ 6.21 |
| 32440.W0010 | 19 | 7-10 days | 1-9 | £ 10.12 | 10-14 | £ 9.11 | 15-24 | £ 8.60 | 25-49 | £ 8.10 | 50+ | £ 7.08 |
| 32440.W0012 | 9 | 7-10 days | 1-9 | £ 11.07 | 10-14 | £ 9.96 | 15-24 | £ 9.41 | 25-49 | £ 8.86 | 50+ | £ 7.75 |
| 32440.W0016 | 16 | 7-10 days | 1-9 | £ 17.81 | 10-14 | £ 16.03 | 15-24 | £ 15.14 | 25-49 | £ 14.25 | 50+ | £ 12.47 |
Prices exclude VAT
Useful Information
n
CAD & Data Sheets
CAD files
| 32440 Acis | 30 kB | |
| 32440 IGES | 61 kB | |
| 32440 Parasolid | 17 kB | |
| 32440 ProE | 83 kB | |
| 32440 SolidWorks | 596 kB | |
| 32440 Step | 37 kB |
Product Datasheets
| 32440 Striker Bushes | 170 kB | |
| Metric Spring Plungers | 1 MB | |
| Spring and Index Plungers | 5 MB | |
| Standard Parts | 67 MB |
If you can't read the product files please follow this link to install Adobe Acrobat Reader.
Wixroyd





Wixroyd

































