Units | Price/unit after discount | Applied Discount |
1 | £ 26.29 | 0% |
5 | £ 24.98 | 5% |
10 | £ 23.66 | 10% |
20 | £ 22.35 | 15% |
50 | £ 19.72 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 26.29 | 0% |
5 | £ 24.98 | 5% |
10 | £ 23.66 | 10% |
20 | £ 22.35 | 15% |
50 | £ 19.72 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Screws into threaded coolant ports. Large adjustment angle.
Choose large orifice for maximum flow.
Choose smaller orifices when using multiple nozzles.
Choose tapped ends if nozzle will need to be plugged (set screw included).