Extension Tube
coolant nozzles
Price & Availability | CAD | Order No. | d1 | d2 | Jet bore d2 | l1 | α | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20094.W0040 | 4.8 | 2 | Plain | 146.0 | ±35° | ||||||||||||||||||||||||||||||||||||||
£ 29.65 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20094.W6060 | 6.4 | M 3,5x0,6 | Threaded | 146.0 | ±35° | ||||||||||||||||||||||||||||||||||||||
£ 29.65 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20094.W6070 | 7.9 | M 4x0,7 | Threaded | 298.5 | ±35° | ||||||||||||||||||||||||||||||||||||||
£ 41.28 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20094.W6090 | 9.5 | M 5x0,8 | Threaded | 298.5 | ±35° | ||||||||||||||||||||||||||||||||||||||
£ 42.57 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Tube: copper.
Inserts: acetal.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 33 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Adjustable direction ball on tip.
Can be combined with connectors 20095 (right angle) or 20096 (straight).