Plain Washers
Steel
Price & Availability | CAD | Order No. | For thread | For thread inch |
d1 tol. H13 |
d2 | h1 | h2 | r1 | Static load max. kN |
Torque for screwed connectors max. Nm |
With 25505 h3 | With 25805 h3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25205.W0306 | M 6 | 1/4" | 6.4 | 12 | 2.3 | 0.7 | 9 | 6 | 6 | 4.0 | 5.2 | 1 | ||||||||||||||||||||||||||||||||||||||
£ 3.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0308 | M 8 | 5/16" | 8.4 | 17 | 3.2 | 0.6 | 12 | 12 | 16 | 5.3 | 6.8 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 4.40 per unit (click for quantity discounts)
Ready to despatch 818 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0310 | M10 | 3/8" | 10.5 | 21 | 4.0 | 0.8 | 15 | 16 | 32 | 6.3 | 7.1 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 6.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0312 | M12 | 1/2" | 13.0 | 24 | 4.6 | 1.1 | 17 | 24 | 56 | 7.9 | 8.9 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 6.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0316 | M16 | 5/8" | 17.0 | 30 | 5.3 | 1.3 | 22 | 45 | 135 | 9.3 | 10.1 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 9.09 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0320 | M20 | 3/4" | 21.0 | 36 | 6.3 | 2.0 | 27 | 71 | 280 | 11.6 | 12.1 | 23 | ||||||||||||||||||||||||||||||||||||||
£ 12.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0324 | M24 | 7/8" | 25.0 | 44 | 8.2 | 2.4 | 32 | 105 | 455 | 14.9 | 15.4 | 46 | ||||||||||||||||||||||||||||||||||||||
£ 19.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0330 | M30 | 1-1/8", 1-3/16" | 31.0 | 56 | 11.2 | 3.6 | 41 | 191 | 1050 | 18.8 | 18.8 | 104 | ||||||||||||||||||||||||||||||||||||||
£ 34.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0336 | M36 | 1-1/4", 1-3/8" | 37.0 | 68 | 14.0 | 4.6 | 50 | - | - | 23.4 | - | 193 | ||||||||||||||||||||||||||||||||||||||
£ 46.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0342 | M42 | 1-1/2" | 43.0 | 78 | 17.0 | 6.5 | 58 | - | - | 28.3 | - | 313 | ||||||||||||||||||||||||||||||||||||||
£ 81.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
25205.W0348 | M48 | 1-3/4" | 50.0 | 92 | 21.0 | 8.0 | 67 | - | - | 35.0 | - | 545 | ||||||||||||||||||||||||||||||||||||||
£ 116.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 316, 1.4401).
Similar to DIN 6319C.
Used with dished washers no. 25505 (type D), and no. 25805 (type G).
When clamping over holes or slots which do not provide full surface contact to the washer, only use no. 25205 in combination with washer no. 25805 (type G) - do not use in combination with no. 25505 (type D) in such circumstances.
*Torques for screws A2-70 are approximate values.