Price & Availability | Order No. | Description | d1 | h1 | h2 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | A/F | Clamp reach s1 | Clamping force max. kN |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12752.W0001 | Set: Clamp, Chain (3m), Chain Anchor | 17 | 111 | 35 | 108 | 12 | 57 | 28 | 25.4 | 50 | 25.4 | 50 | 13 | 30 | 50 | |||||||||||||||||||||||||||||||
£ 2,209.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Description | d1 | h1 | h2 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | A/F | Clamp reach s1 | Clamping force max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12752.W0001 | Set: Clamp, Chain (3m), Chain Anchor | 17 | 111 | 35 | 108 | 12 | 57 | 28 | 25.4 | 50 | 25.4 | 50 | 13 | 30 | 50 |
Clamp - as part no. 10678.
Chain - steel, 25,4 pitch. 3m long.
Chain anchor - steel.
Heavy clamping forces of up to 50kN. Provides strong and even clamping of large diameter workpieces.
Clamp or unclamp with a simple turn of hexagon socket. Chain can be easily removed clear from the workpiece.
Please use socket head cap screw of strength class 12,9 for mounting. Please order T-nuts to suit your application separately, if required see part 24000.