Price & Availability | CAD | Order No. | Material | Type | Qty/pack | d1 | h1 | h2 | h3 | l1 | Stroke s1 | w1 | Torque to max. Nm |
Holding force kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12031.W0015 | Brass | Blunt Edge | 8 | M 2,5 | 3.6 | 1.9 | 5.6 | 3.8 | 0.2 | 9.5 | 0.6 | 0.9 | 45 | ||||||||||||||||||||||||||||||||||||||
£ 111.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0040 | Brass | Blunt Edge | 8 | M 4 | 4.8 | 2.6 | 8.6 | 5.1 | 0.4 | 12.7 | 2.8 | 1.8 | 64 | ||||||||||||||||||||||||||||||||||||||
£ 121.04 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0065 | Brass | Blunt Edge | 6 | M 6 | 7.1 | 3.8 | 11.2 | 7.6 | 0.6 | 19.0 | 5.6 | 4.2 | 163 | ||||||||||||||||||||||||||||||||||||||
£ 117.47 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0005 | Tool Steel | Knife Edge | 8 | M 2,5 | 3.6 | 1.9 | 6.6 | 3.8 | 0.2 | 9.5 | 1.8 | 2.8 | 32 | ||||||||||||||||||||||||||||||||||||||
£ 111.92 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0010 | Tool Steel | Blunt Edge | 8 | M 2,5 | 3.6 | 1.9 | 6.6 | 3.8 | 0.2 | 9.5 | 1.8 | 2.8 | 45 | ||||||||||||||||||||||||||||||||||||||
£ 111.92 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0020 | Tool Steel | Knife Edge | 8 | M 4 | 4.8 | 2.6 | 9.9 | 5.1 | 0.4 | 12.7 | 5.6 | 6.6 | 64 | ||||||||||||||||||||||||||||||||||||||
£ 121.04 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0030 | Tool Steel | Blunt Edge | 8 | M 4 | 4.8 | 2.6 | 9.9 | 5.1 | 0.4 | 12.7 | 5.6 | 6.6 | 64 | ||||||||||||||||||||||||||||||||||||||
£ 121.04 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0050 | Tool Steel | Knife Edge | 6 | M 6 | 7.1 | 3.8 | 14.5 | 7.6 | 0.6 | 19.0 | 22.5 | 16.0 | 136 | ||||||||||||||||||||||||||||||||||||||
£ 117.47 per unit (click for quantity discounts)
Ready to despatch 74 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0060 | Tool Steel | Blunt Edge | 6 | M 6 | 7.1 | 3.8 | 14.5 | 7.6 | 0.6 | 19.0 | 22.5 | 16.0 | 132 | ||||||||||||||||||||||||||||||||||||||
£ 117.47 per unit (click for quantity discounts)
Ready to despatch 49 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0070 | Tool Steel | Knife Edge | 4 | M10 | 11.4 | 6.4 | 18.0 | 10.2 | 1.3 | 25.4 | 40.6 | 26.0 | 256 | ||||||||||||||||||||||||||||||||||||||
£ 126.88 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0075 | Tool Steel | Blunt Edge | 4 | M10 | 11.4 | 6.4 | 18.0 | 10.2 | 1.3 | 25.4 | 40.6 | 26.0 | 277 | ||||||||||||||||||||||||||||||||||||||
£ 126.88 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0080 | Tool Steel | Knife Edge | 2 | M12 | 16.3 | 9.5 | 19.6 | 15.2 | 1.9 | 38.1 | 145.0 | 50.0 | 408 | ||||||||||||||||||||||||||||||||||||||
£ 111.06 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12031.W0085 | Tool Steel | Blunt Edge | 2 | M12 | 16.3 | 9.5 | 19.6 | 15.2 | 1.9 | 38.1 | 145.0 | 50.0 | 408 | ||||||||||||||||||||||||||||||||||||||
£ 98.72 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Tool: steel (HRc 43-45) or brass.
Screw: steel and oil resistant nitrile rubber.
O-ring: plastic.
Provides positive down force and a very low grip height. High vertical and horizontal clamping forces. The O-ring lifts the clamp when unclamping.
Hardness: approx. HRc 45.
Temperature range -30°C to +80°C.
Clamps sold by pack quantity.
The tool steel blunt edge is less likely to mark workpieces, whilst the knife edge version bites into the material for more aggressive machining requirements.
Often used with 12034 Talongrip or 12036 Versagrip.
Location rails are ideal for use with pitbull clamps.
1. Machine a slot for the Pitbull clamp in the fixture according to dimensions "w1" and "h1".
2. Drill and tap a fixing hole to match screw size- refer to dimension "l1" for distance of hole from the component.
3. Assemble clamp as shown in the diagram above.
4. Position the clamp, and loosely screw to fixture.
5. Load the component and tighten screw cap.
Dimension "h2" is the minimum recommended clamping height.