Pull Clamps
Price & Availability | CAD | Order No. | d1 | d2 tol. f7 |
d3 tol. f7 |
d4 | d5 | d6 | l1 | l2 | l3 | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12620.W0551-XX | 10 | 5 | 5 | 3 | M 3x4 | M 3x0,5 | 17 | 10 | 3< l3 <5050> | 8~16 | ||
12620.W0552-XX | 10 | 6 | 5 | 3 | M 3x4 | M 3x0,5 | 17 | 10 | 3< l3 <5050> | 8~19 | ||
12620.W0581-XX | 16 | 8 | 8 | 4.3 | M 5x5 | M 5x0,8 | 22 | 15 | 4< l3 <8080> | 30~60 | ||
12620.W0582-XX | 16 | 10 | 8 | 4.3 | M 5x5 | M 5x0,8 | 22 | 15 | 4< l3 <8080> | 31~77 |
Shank: steel (35CrMo), induction hardened (taper seat), precision ground.
Head: steel (C45), tempered and black oxide finish.
The length l3 should be decided depending on the workpiece thickness, adjustable by ±1mm.
In the order table replace XX with l3 length required to suit workpiece (in mm).