Price & Availability | Order No. | Type | Clamping stroke s1 | For T-slot | Clamping height min. |
l1 | l2 | h1 | h2 | h3 | w1 | w2 | Torque to max. Nm |
A/F | Clamping force max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10960.W0260 | Clamp + Stop | 1.2 | 10 | 5 | 46 | 15 | 10.5 | 7.5 | 5 | 18 | 20 | 9 | 4 | 4 | 140 | |||||||||||||||||||||||||||||||||||||
£ 337.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10960.W0262 | Clamp + Stop | 1.2 | 12 | 5 | 48 | 15 | 10.5 | 7.5 | 5 | 18 | 20 | 9 | 4 | 4 | 150 | |||||||||||||||||||||||||||||||||||||
£ 337.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10960.W0264 | Clamp + Stop | 1.2 | 14 | 5 | 52 | 15 | 10.5 | 7.5 | 5 | 22 | 20 | 9 | 4 | 4 | 162 | |||||||||||||||||||||||||||||||||||||
£ 382.82 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10960.W0266 | Clamp + Stop | 1.2 | 16 | 5 | 48 | 15 | 10.5 | 7.5 | 5 | 25 | 20 | 9 | 4 | 4 | 178 | |||||||||||||||||||||||||||||||||||||
£ 389.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
10960.W0268 | Clamp + Stop | 1.2 | 18 | 5 | 48 | 15 | 10.5 | 7.5 | 5 | 25 | 20 | 9 | 4 | 4 | 190 | |||||||||||||||||||||||||||||||||||||
£ 397.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Clamp: spring steel.
Block: steel.
The clamping point is 5mm above the machine table. Risers can be used to allow for through machining and drilling.
Supplied as a set: one-piece clamp, one-piece stop.
These low-profile clamps and stops have a holding force of 4000 N. The fingers push the workpiece down before clamping. The small height of the clamps eliminate any risk of collision between clamp and tooling- ideal for machining small and low profile components.