T-Slot Clamp, Set
low profile
Price & Availability | CAD | Order No. | Type | Slot type | Mounting screw | Cam screw d1 | l1 | l2 | l3 | h1 | w1 | Torque to max. Nm |
Stroke | For use with | Holding force kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12180.W2011 | Clamp - w/o Step | Closed | M 8 | M 8 | 54.9 | 21.1 | 13.5 | 15.8 | 19.1 | 28 | 1.6 | 12180.W2111 | 8.9 | ||||||||||||||||||||||||||||||||||||||
£ 59.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W2012 | Clamp - w/o Step | Closed | M12 | M12 | 58.6 | 42.7 | 12.7 | 15.8 | 28.5 | 88 | 2.0 | 12180.W2112 | 17.8 | ||||||||||||||||||||||||||||||||||||||
£ 65.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W2035 | Clamp - w/o Step | Open | M16 | M16 | 96.5 | 46.2 | - | 41.2 | 38.1 | 135 | 2.5 | 12180.W2135 | 26.7 | ||||||||||||||||||||||||||||||||||||||
£ 154.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W2111 | Stop - w/o Step | Closed | M 8 | - | 55.9 | 28.2 | 13.5 | 19.1 | 19.1 | - | - | 12180.W2011 | - | ||||||||||||||||||||||||||||||||||||||
£ 46.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W2112 | Stop - w/o Step | Closed | M12 | - | 83.5 | 42.7 | 12.7 | 22.1 | 28.5 | - | - | 12180.W2012 | - | ||||||||||||||||||||||||||||||||||||||
£ 59.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12180.W2135 | Stop - w/o Step | Open | M16 | - | 83.8 | 46.2 | - | 50.8 | 38.1 | - | - | 12180.W2035 | - | ||||||||||||||||||||||||||||||||||||||
£ 119.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, hardened.
Clamp: brass.
Enables flexible setups. For use in both threaded holes and in T-slots. Can be mounted vertically or horizontally.
Typically used as a clamp and stop pair - please order separately.