Price & Availability | CAD | Order No. | Clamp screw | Mounting screw | l1 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | w4 | Torque to max. Nm |
Stroke | Holding force kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12193.W0110 | M 8 | M 8 | 43.2 | 12.7 | 21.5 | 6.4 | 15.75 | 25.4 | 19.0 | 19.0 | 2.3 | 28 | 1.6 | 8.9 | ||||||||||||||||||||||||||||||||||||||
£ 56.89 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12193.W0112 | M10 | M10 | 54.0 | 11.4 | 24.4 | 9.7 | 15.75 | 33.5 | 25.4 | 25.4 | 2.8 | 88 | 2.0 | 17.8 | ||||||||||||||||||||||||||||||||||||||
£ 64.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12193.W0116 | M12 | M12 | 75.0 | 25.2 | 43.2 | 12.7 | 31.75 | 50.8 | 38.1 | 38.1 | 3.3 | 135 | 2.5 | 26.7 | ||||||||||||||||||||||||||||||||||||||
£ 133.44 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Clamping face: steel, hardened.
Body: mild steel, blackened.
The clamp has both a smooth face (for machined workpieces) and a serrated face (for rougher work).
Provides a positive downhold action whilst maintaining a low profile.
The height of the clamp can be varied by milling the slot deeper into the fixture.
w3 - the distance between the front of the clamp base and the workpiece. Drill and tap the centreline of "w1" for mounting holes.
For replacement cam screws see part 12112.