Price & Availability | CAD | Order No. | Type | h1 min. |
h2 max. |
d1 | d2 | d3 | d4 | d5 | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15000.W0050 | Light Duty | 38 | 50 | 31 | 31 | - | - | 20x4 | 15 | 190 | ||||||||||||||||||||||||||||||||
£ 48.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0052 | Medium Duty | 42 | 52 | 50 | 50 | 12 | M38x2 | 30x4 | 60 | 550 | ||||||||||||||||||||||||||||||||
£ 65.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0070 | Medium Duty | 50 | 70 | 50 | 50 | 12 | M38x2 | 30x4 | 60 | 620 | ||||||||||||||||||||||||||||||||
£ 69.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0100 | Medium Duty | 70 | 100 | 50 | 50 | 12 | M38x2 | 30x4 | 60 | 900 | ||||||||||||||||||||||||||||||||
£ 78.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0140 | Heavy Duty | 100 | 140 | 68 | 68 | 12 | - | 40x7 | 100 | 2760 | ||||||||||||||||||||||||||||||||
£ 140.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0210 | Heavy Duty | 140 | 210 | 80 | 70 | 12 | - | 50x8 | 170 | 4600 | ||||||||||||||||||||||||||||||||
£ 252.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0200 | Extra Heavy | 140 | 200 | 100 | 80 | 12 | - | 65x10 | 350 | 6900 | ||||||||||||||||||||||||||||||||
£ 326.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0280 | Extra Heavy | 190 | 280 | 140 | 110 | 12 | - | 80x10 | 600 | 19000 | ||||||||||||||||||||||||||||||||
£ 754.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
15000.W0300 | Extra Heavy | 190 | 300 | 100 | 80 | 12 | - | 65x10 | 350 | 9000 | ||||||||||||||||||||||||||||||||
£ 460.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: carbon steel, enamelled.
Spindle: steel, tempered.
Trapezoidal thread, self-locking with end stop.
Light duty: for clamps with slot widths up to 14mm.
Medium duty: for clamps with slot widths approx. 14-22mm.
Heavy duty: for clamps with slot widths between 20-40mm.
Extra heavy duty: for supporting larger work-pieces.
Centering hole Ø12mm in top of screw jacks (no hole on part no. 15000.W0050). When using in conjunction with forked clamps no. 10100, we recommend the use of locating pad no. 15060.
See technical pages for the table of locating pad and support pad elements suitability.