Screw Jack
aluminium
Price & Availability | Order No. | h1 min. |
h1 max. |
d1 | d2 | d3 | d4 | w1 | w2 | l1 | A/F | Static load max. kN |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15360.W0045 | 320 | 450 | 40x7 | 90 | 12 | M10 | 26 | 190 | 220 | 65 | 50 | 11.5 | |||||||||||||||||||||||||||||||||||||
£ 1,223.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
15360.W0071 | 450 | 710 | 40x7 | 90 | 12 | M10 | 26 | 190 | 220 | 65 | 40 | 13.7 | |||||||||||||||||||||||||||||||||||||
£ 1,381.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
15360.W0125 | 710 | 1250 | 40x7 | 90 | 12 | M10 | 26 | 190 | 220 | 65 | 30 | 18.3 | |||||||||||||||||||||||||||||||||||||
£ 1,506.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Housing: steel, tempered, enamelled.
Spindle: steel, tempered, trapezoidal thread.
This screw jack is designed for quick, stepless adjustment throughout its height range.
Centering hole Ø12mm.
See technical pages for the table of locating pad and support locating element suitability.
To adjust height, grip spindle, loosen locking screw, twist setting ring and set required height.
Do not adjust screw jacks under load.