Eccentric Clamps
side action
Price & Availability | CAD | Order No. | w1 | w2 ±0.05 |
l1 | d1 tol. H7|g5 |
h1 | d2 | d3 | h2 | h3 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | Type | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17440.W0040 | 40 | 27 | 50 | 18 | 29.8 | M 6 | 40 | 14.9 | 16.9 | 33 | 28 | 19 | 9 | 17 | 8 | - | With palm grip | 505 | ||||||||||||||||||||||||||||||||||||||
£ 630.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17440.W0050 | 50 | 33 | 60 | 22 | 34.8 | M 8 | 50 | 17.4 | 19.4 | 42 | 34 | 24 | 10 | 21 | 10 | - | With palm grip | 862 | ||||||||||||||||||||||||||||||||||||||
£ 780.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17440.W0440 | 40 | 27 | 60 | 18 | 29.8 | M 6 | - | 14.9 | 16.9 | 96 | 28 | 19 | 3 | 17 | 8 | 50 | Eccentric lever | 566 | ||||||||||||||||||||||||||||||||||||||
£ 658.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
17440.W0450 | 50 | 33 | 75 | 22 | 34.8 | M 8 | - | 17.4 | 19.4 | 145 | 34 | 24 | 4 | 21 | 10 | 63 | Eccentric lever | 1071 | ||||||||||||||||||||||||||||||||||||||
£ 796.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, case-hardened, ground and blackened.
Star grip: no. 70020 (orange).
Lever: no. 73000 (black).
Suitable for simultaneous positioning and clamping of workpieces.
The locating element is a precision element which can be assembled from either side.
The clamping and fixing part (made by the user to suit the workpiece) is screwed onto the unit.