Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | α | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41000.W0200 | 0 | 0.25 | 0.4 | M 4x25 | 23.0 | 34 | 14.5 | 7.5 | -5.5 | 0.0 | 79 | 28 | 35 | 9.0 | 5.5 | 25.5 | 11,5-15,5 | - | 6.3 | 25.0 | 4 | 16.0 | - | 4.6 | - | 90° | ||||||||||||||||||||||||||||||||||||||
£ 42.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0201 | 1 | 0.80 | 1.1 | M 5x30 | 30.0 | 49 | 19.0 | 10.0 | -3.0 | 2.5 | 120 | 42 | 105 | 18.7 | 8.0 | 34.0 | 13,0-14,5 | - | 5.5 | 34.0 | 5 | 18,0-21,5 | - | 5.2 | - | 90° | ||||||||||||||||||||||||||||||||||||||
£ 51.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0202 | 2 | 1.00 | 1.2 | M 6x35 | 45.0 | 68 | 24.0 | 13.2 | -1.5 | 5.0 | 162 | 64 | 185 | 32.0 | 16.0 | 38.0 | 26.0 | 12.7 | 6.0 | 42.0 | 6 | 19,5-29,5 | 28.5 | 5.6 | 5.6 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 53.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0203 | 3 | 1.80 | 2.5 | M 8x45 | 48.5 | 86 | 32.0 | 15.0 | -2.0 | 9.0 | 206 | 73 | 320 | 38.0 | 14.0 | 50.0 | 25.7 | 13.0 | 7.0 | 45.5 | 8 | 22,0-31,8 | 31.6 | 6.5 | 5.1 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 62.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41000.W0200 | 0 | 0.25 | 0.4 | M 4x25 | 23.0 | 34 | 14.5 | 7.5 | -5.5 | 0.0 | 79 | 28 | 35 | 9.0 | 5.5 | 25.5 | 11,5-15,5 | - | 6.3 | 25.0 | 4 | 16.0 | - | 4.6 | - | 90° |
41000.W0201 | 1 | 0.80 | 1.1 | M 5x30 | 30.0 | 49 | 19.0 | 10.0 | -3.0 | 2.5 | 120 | 42 | 105 | 18.7 | 8.0 | 34.0 | 13,0-14,5 | - | 5.5 | 34.0 | 5 | 18,0-21,5 | - | 5.2 | - | 90° |
41000.W0202 | 2 | 1.00 | 1.2 | M 6x35 | 45.0 | 68 | 24.0 | 13.2 | -1.5 | 5.0 | 162 | 64 | 185 | 32.0 | 16.0 | 38.0 | 26.0 | 12.7 | 6.0 | 42.0 | 6 | 19,5-29,5 | 28.5 | 5.6 | 5.6 | 90° |
41000.W0203 | 3 | 1.80 | 2.5 | M 8x45 | 48.5 | 86 | 32.0 | 15.0 | -2.0 | 9.0 | 206 | 73 | 320 | 38.0 | 14.0 | 50.0 | 25.7 | 13.0 | 7.0 | 45.5 | 8 | 22,0-31,8 | 31.6 | 6.5 | 5.1 | 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushings (sizes 2-3). Bearing positions are greased.
With protective cap and handle made of electrostatic conductive (dissipative) material. The handle is ergonomic, soft feel, oil-resistant and with large grip area. Retainer for the clamping screw at the end of the clamping arm.
Complete with zinc plated and tempered clamping screw no. 45060.W0300- .W0303.
Temperature range -10°C to +80°C.
The ESD (electrostatically sensitive devices) horizontal clamp is non-insulating. It must not be used in areas where open voltages are used.