Toggle Clamps
heavy duty - push-pull
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw d1 | Stroke s1 | d2 | d3 | h1 | h2 | h3 | Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42150.W0004 | 4 | 7 | 7 | M 8x35 | 32 | 14 | 5.5 | 96 | 42.5 | 12 | 590 | 90 | 88.0 | 69.0 | 63 | - | 36.5 | 30 | 25.0 | 47 | 33.3 | ||||||||||||||||||||||||||||||||
£ 88.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
42150.W0005 | 5 | 12 | 12 | M10x50 | 50 | 20 | 8.5 | 136 | 70.0 | 18 | 1650 | 137 | 126.0 | 105.0 | 63 | 41 | 35.0 | 50 | 8.0 | 58 | 41.0 | ||||||||||||||||||||||||||||||||
£ 144.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
42150.W0007 | 7 | 25 | 25 | M12x50 | 75 | 25 | 10.5 | 196 | 93.5 | 22 | 4150 | 198 | 183.5 | 151.5 | 114 | 45 | 45.0 | 50 | 12.0 | 84 | 54.0 | ||||||||||||||||||||||||||||||||
£ 294.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
42150.W0008 | 8 | 45 | 45 | M16x80 | 106 | 30 | 10.5 | 247 | 111.5 | 28 | 7420 | 254 | 232.0 | 196.0 | 149 | 70 | 70.0 | 60 | 14.5 | 86 | 57.0 | ||||||||||||||||||||||||||||||||
£ 348.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw d1 | Stroke s1 | d2 | d3 | h1 | h2 | h3 | Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42150.W0004 | 4 | 7 | 7 | M 8x35 | 32 | 14 | 5.5 | 96 | 42.5 | 12 | 590 | 90 | 88.0 | 69.0 | 63 | - | 36.5 | 30 | 25.0 | 47 | 33.3 |
42150.W0005 | 5 | 12 | 12 | M10x50 | 50 | 20 | 8.5 | 136 | 70.0 | 18 | 1650 | 137 | 126.0 | 105.0 | 63 | 41 | 35.0 | 50 | 8.0 | 58 | 41.0 |
42150.W0007 | 7 | 25 | 25 | M12x50 | 75 | 25 | 10.5 | 196 | 93.5 | 22 | 4150 | 198 | 183.5 | 151.5 | 114 | 45 | 45.0 | 50 | 12.0 | 84 | 54.0 |
42150.W0008 | 8 | 45 | 45 | M16x80 | 106 | 30 | 10.5 | 247 | 111.5 | 28 | 7420 | 254 | 232.0 | 196.0 | 149 | 70 | 70.0 | 60 | 14.5 | 86 | 57.0 |
Body: cast iron, malleable, burnished.
Lever and rod: tempered steel, burnished.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated and tempered clamping screw.
Heavy duty version with long guide rod.
Temperature range -10°C to +80°C.
For push and pull clamping.