Toggle Clamps
horizontal
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
h5 | Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | d1 | d2 | α | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41005.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 45.0 | 24 | 13.2 | -1.5 | 5 | 12 | 160 | 113 | 64 | 32 | 16 | 38 | 26.0 | 12.7 | 6 | 42.0 | 19,5-29,5 | 6 | 28.5 | 5.6 | 5.6 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 32.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41005.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 32 | 15.0 | -2.0 | 9 | 15 | 269 | 134 | 73 | 38 | 14 | 50 | 25.7 | 13.0 | 7 | 45.5 | 22,0-31,8 | 8 | 31.6 | 6.5 | 5.1 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 36.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41005.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 45 | 20.0 | -4.0 | 24 | 15 | 608 | 191 | 113 | 63 | 27 | 57 | 41.5 | 20.5 | 8 | 58.0 | 29,0-43,0 | 10 | 43.0 | 8.5 | 8.5 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 50.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
h5 | Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | d1 | d2 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41005.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 45.0 | 24 | 13.2 | -1.5 | 5 | 12 | 160 | 113 | 64 | 32 | 16 | 38 | 26.0 | 12.7 | 6 | 42.0 | 19,5-29,5 | 6 | 28.5 | 5.6 | 5.6 | 90° |
41005.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 32 | 15.0 | -2.0 | 9 | 15 | 269 | 134 | 73 | 38 | 14 | 50 | 25.7 | 13.0 | 7 | 45.5 | 22,0-31,8 | 8 | 31.6 | 6.5 | 5.1 | 90° |
41005.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 45 | 20.0 | -4.0 | 24 | 15 | 608 | 191 | 113 | 63 | 27 | 57 | 41.5 | 20.5 | 8 | 58.0 | 29,0-43,0 | 10 | 43.0 | 8.5 | 8.5 | 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
Order removable handle separately 41005.W0102- .W0104.
To prevent interference during use the handle can be removed after opening or closing the clamp.