Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Ball End Thrust Screws

Ball end thrust screws are available in two variations; Headed or Headless. Thrust screws are used for clamping, tightening or supporting of surfaces that are not exactly parallel. Load capacity depends on material type and size.

Ball Ended Thrust Screws - Headless - 34041

A ball ended thrust screw with hex socket suited for clamping, tightening or supporting of surfaces that are not exactly parallel.

Thrust Screws - Headless - 34043

This flat ball ended thrust screw comes in steel and stainless steel. Steel version max static loads vary from 3.5kN to 120kN.

Thrust Screws - Headless - Fine Thread - 34051

Manufactured with fine thread the ball ended thrust screw comes in sizes M5 x 0.5 to M8 x 1.0.

Thrust Screws - Headless - Fine Thread - 34053

These ball ended thrust screws have a fine thread for precise adjustment and is ideal supporting work pieces.

Thrust Screws - Headless - 34042

Headless thermoplastic ball ended thrust screw is suited to work with softer materials which can be marked whilst being held in position.

Thrust Screws - Headless - 34044

The flat surface of the ball features a ribbed design provides an alternative surface for better grip. Sizes included in the standard range are M8- M24.

Thrust Screws - Headless - 34045

Ball ended thrust screws with thermoplastic balls are used for brittle, pressure sensitive parts. Main housing is available in steel or stainless steel.

Thrust Screws - Headed - 34020

A headed thrust screws range including round ball, flat ball, ribbed ball and two main material types. All variations come with a hex socket in the head of the component.

Thrust Screws - Steel - 34000

Headed and headless thrust screws in steel and all balls come secured against full rotation. Includes round, flat and ribbed ended balls.

Thrust Screws - Stainless - 34002

Headed and headless thrust screws in stainless steel and all balls come secured against full rotation. Standard sizes across range include M6 - M16.

Website development by Guidance, Database Publishing Specialist.
Hide message