Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Bolt Down Levelling Feet

Bolt down levelling feet are available in either steel or stainless steel. With a range of screw sizes available depending on the application and the maximum static load needed.

Levelling Feet - Bolt Down - 34702

Wixroyd's all steel bolt down levelling foot with a 20° angle of movement.

Levelling Feet - Bolt Down, Medium Duty - 34712

For corrosion resistance our fully stainless steel medium duty levelling feet fits the bill.

Levelling Feet - Bolt Down, Heavy Duty - 34713

Our 34713 range features bolt down pads as well as a full assembly of heavy duty bolt down levelling feet. Sizes range from M6 to M24.

Levelling Feet - Bolt Down - 32722

This levelling foot is comprised of a plastic pad and steel bolt. Supplied with plastic mounting hole plugs to prevent excess material/waste entering the holes in the pad.

Levelling Feet - Bolt Down - 34742

The stainless stud with plastic pad can handle loads ranging from 10kN to 20kN and sizes range from M12 to M24.

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message