Quick Stock/Price Check

Quick Order

Request FREE copies of our
800 page catalogue, CAD model
collection and our NEW Shock Absorbers catalogue

standard parts and access components catalogues

How to

To be confirmed.

Product links

To be confirmed.

Applications

To be confirmed.

Technical links

You may find some of our other products of interest:

Contact us

Wixroyd International Ltd
Alexia House,
Little Mead Industrial Estate
Cranleigh
Surrey, GU6 8NE (U.)

Telephone 0845 26 66 577
Fax 0845 26 66 578

Sign Up for Our Newsletter

This site works better with javascript enabled.

Clamping Levers

Eccentric Clamps
1250 Eccentric Clamps
Supplied in steel or AISI3030 stainless, these eccentric clamps are actuated either via lever, for quick and easy clamping, or via bolt if your application has limited space. Clamping from the side they have a 6mm eccentric step, over a 260 degree angle.
 
Cam Clamps
1808 Cam Clamps

Available in heat treated steel, with a plastic coated handle, these cam levers are ideal for clamping on jigs and fixtures. Quickly and easily actuated these clamps enable fast loadign and unloading of components. Available in M12 or M16 thread size.

 
Adj. Clamping Levers, Die Cast
7441 Adj. Clamping Levers, Die Cast
We have a wide range of adjustable clamping levers, in die-cast zinc as well as stainless. Once parts are securely clamped under the lever, it can be re-positioned to any desired location through simply lifting the lever to disengage its serrations.
 
Adj. Clamping Levers, Plastic
7480 Adj. Clamping Levers, Plastic
Available in black thermoplastic, our sdjustable clamping levers with zinc plated male threads of brass female inserts, enable part clamping. The ratchet mechanism allows handle to be at any position, but if you prefer a fixed handle then go for part 74960.
 
Adj. Tension Levers
7450 Adj. Tension Levers
Ideal when heavier duty parts have to be clamped in a confined space, our range of adjustable clamping levers allows tightening of both male and female threads with the added advantage of a lever which can be disengaged to position at any angle.
 
Clamping Levers, Non-Adjusting
7392 Clamping Levers, Non-Adjusting
Available in stainless AISI303, steel or malleable iron, these clamping levers come in single and double lever, and range from M6 to M20 in size. Ideal for deburring machines and heating and venting applications.
 
Fixed and Rotating Handles
7510 Fixed and Rotating Handles
Our wide range of rotating and revolving handles are also supplied as fold away which are ideal for applications with confined space. Available in duroplast and thermoplast with steel and stainless threads, you will always find a suitable handle.
 
Cranked Handles
7520 Cranked Handles
Malleable cast iron, these cranked, square bored handles can be used for straight and offset mounting on a wide variety of applications. Glass fibre re-enforced thermoplast revolving and fold away handles are also availalbe 75240-75340.
 
Wide Range of Pull Handles
7800 Wide Range of Pull Handles
Wide range of pull handles in aluminium and various profiles, for maximum comfort. Robust and lightweight, one of our most popular styles. Both front an rear mounting models with hole spacing from 55 to 400 mm for a wide range of industries.
Website development by Guidance, Database Publishing Specialist.
Hide message