Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Compression Latches

Compression latch systems are styled to help created a sealed or isolated environment, to guard against vibration or noise. When locked, they provide compression so that the door and panel are drawn together and form a seal. They are commonly used with a gasket to meet IP standards of sealing.

Flexi-System Compression Latches - A1601

Compatible with our flexi system cams. Provide 7mm of compression. Available in steel and stainless steel, and chrome or black powder finish.

Flexi-System Compression Latches - A1611

Quarter turn to lock and a further quarter turn to compress or tighten. Adjustment easily made by moving the position of the nuts on the stud.

Compression Latches - Lever Latch - A1701

Used widely in vending machines, tills and point of sale devices as well as in cages, this lock provides compression from the rear and provides an easy to use pop out handle.

Mini Compression Latchs - A1661

A mini compression lock popular in the food industry and kitchen ventilation and HVAC, or where space is at a premium. Available in chrome or black powder.

Compression Lock - T-handle - A1801

Wing handle for easy actuation. A turn of 270o turns the handle 90o then draws the cam upward, providing 7mm of compression.

Compresion Latch - Flexi System - A1580

Uses a screw effect to tighten the seal. The stud enters a fixed nut and pulls the frame toward the door as the key is turned. Available with option security cover.

Wixroyd Customer Reviews    5/5

Based on 12 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message