This site works better with javascript enabled.

Compression Latches - Insert Drivers

Compression latches tighten as they turn, providing a seal. They reduce vibration and insulate noise, as well as guarding against ingress of fluid or material like dust.

Compression Latch Insert Driver - A1601

Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.

Compression Latch Insert Driver - A1603

Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.

Compression Latches Insert Driver - A1611

Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation. Adjustable grip type has an extended stem which can be cut in length to best suit your application.

Compression Latches Insert Driver - A1620

Cams; see suitable cam A0203 and A0224. Select "without projection" cam type. Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;

Compression Latches Insert Driver - A1630

Cams: see suitable cam A0231 and A0233. Select "without projection" cam type. Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart

Compression Latches Insert Driver - A1661

Suitable for material thickness 1-10mm. Body & insert: die cast zinc, black paint coated

Mini Compression Latch Insert Driver - A1667

Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation. Adjustable grip type has an extended stem which can be cut in length to best suit your application.

Compression Latches Insert Driver - A1580

Security cover type can be secured with wire or cable tie for tamper evident security. h = grip length.

Wixroyd Customer Reviews    5/5

Based on 12 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message