Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Compression Latches - Lever Latch

Compression Latches insert drivers by Wixroyd

Compression Latches lever latch - A1701

Grip length can be adjusted via M5 clamping screw to suit your application. Suitable for panel thickness 20-35mm. For installation cut out see diagram.

Compression Locks Lever Latches - A1707

Grip length can be adjusted via screw between 1 and 20mm. Suitable for panel thickness 1-20mm.

Compression Locks Lever Lock - A1751

Quick-open, easy assembling. Grip length can be adjusted via clamping screw to suit your application.

Compression Lock Fixed - A1801

Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.

Compression Lock Fixed - A1810

Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation. Adjustable grip type has an extended stem which can be cut in length to best suit your application.

Wixroyd Customer Reviews    5/5

Based on 12 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message