Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Draw Latches

The draw latch range from quarter turn style right up to the pull type or bar latches. Each group can be used for multiple applications, however each latch is suited to it's own specific application dependant on the design and material.

Stainless Draw Latch - J0100

All parts made from stainless steel, AISI 304.

Stainless Draw Latch with Lock - J0150

All parts made from stainless steel. Single key supplied.

Mini Draw Latch - J0170

All parts made from stainless steel, AISI 304. Compact size, high strength. Single key supplied.

Draw Latches With Lock - J0220

Simple Draw Latch - Die cast zinc, black powder coated. Supplied with keys, two per lock.

Stainless Draw Latch - J0320

All parts made from stainless steel, AISI 304. Fixing screws not included.

Stainless Draw Latch - J0360

All parts made from stainless steel, AISI 304. Fixing screws not included.

Toggle Latch - J0420

Toggle latch with padlock shackle. Available in steel or stainless steel. Supplied with counter strike.

Toggle Latch - J0426

Toggle latch with click arrest. Supplied with counter strike. Features a spring pin locking system.

Adjustable Toggle Latch - J0520

Made from Steel or Stainless Steel. Draw length adjustable through turns of threaded draw rod.

Adjustable Toggle Latch - J0552

Made from Steel or Stainless Steel, adjustable toggle latch with padlock shackle. Supplied with counter strike.

Adjustable Toggle Latch - J0580

Made from Nickel plated steel. This adjustable toggle latch is adjustable through turns of threaded draw rod.

Flexible Draw Latch - J0710

Flexible Draw Latch - T-Handle. Supplied with cotter pin for assembly.

Website development by Guidance, Database Publishing Specialist.
Hide message