Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Draw Latches - With Lock

Used to secure lids, access panels and hold removable parts in place, draw latches guard against accidental opening under vibration, and offer quick and easy opening.

A lock adds security against tapering and unauthorised opening, while still retaining the simple operation of a draw latch.

Stainless Draw Latches - With Lock - J0150

Stainless steel draw latches with lock. Lift and turn action to engage and release gives greater security against accidental movement.

Draw Latches - With Lock - J0220

Black coated draw latches with lock. Overall length of 92mm and width of 36mm. Supplied with keys. (two per lock).

Draw Latches - With Lock - J0240

Black or chrome plated draw latches. Available with or without lock. Overall length of 64,5mm.

Draw Latches - With Secondary Lock - J0422

Stainless steel toggle latches with secondary lock. Overall length of 193,5mm.

Draw Latches - With Key Lock - J0424

Zinc-plated toggle latches with key lock. Overall length of 193,5mm. Available today from stock.

Draw Latches - Secondary Lock - J0462

Toggle latches with secondary lock. Available in both steel and stainless steel. Overall length of 102mm.

Adjustable Draw Latches - J0540

Adjustable toggle latches with secondary lock. Nickel plated steel or stainless steel finishes available.

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message