Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Steel Clevis Joints - Female

Female steel clevis joints are perfect for industrial and mechanical use. Available in zinc-plated steel, with or withour a retention clip, we have the stock to suit any application.

Steel Clevis Joint with Pin - 65600

Steel, right hand thread clevis joints - with pin. Made to DIN 71 752/ISO 8140.

Steel Clevis Joints with Pin - 65602

Steel, left hand thread clevis joints - with pin. Made to DIN 71 752/ISO 8140.

Steel Clevis Joints with Retention Clips - 65618

Silver zinc plated clevis joints - with retention clips. Standard thread is right hand. Made to DIN 71 752/ISO 8140

Steel Clevis Joints with Retention Clips - 65620

Zinc plated steel clevis joints - with retention clips. Left hand thread. DIN 71 752/ISO 8140.

Steel Clevis Joints - 65630

Silver zinc plated clevis joints. From sizes M4 - M48. DIN 71 752/ISO 8140. Standard right hand thread.

Steel Clevis Joints - Left Hand - 65631

Similar to the 65630 part but standard left hand thread. Coarse and fine thread type available. Sizes M4 to M48.

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message