Quick Stock/Price Check

Quick Order

Request FREE copies of our
800 page catalogue, CAD model
collection and our NEW Shock Absorbers catalogue

standard parts and access components catalogues

How to

We offer a very wide range of handles and pulls, in a variety of materials and finishes to suit almost every need:

Metals

  • Steel chrome plated, black powder coated etc.
  • Aluminium natural brush finish, anodised or plastic coated.
  • Stainless steel polished, brushed.

Plastic

  • Duroplast.
  • Thermoplastic (PA6, reinforced).
Product links

Looking for a range of thumb screws and thumb nuts to view our full range click here.

We are always able to consider production of special handles, contact our sales office on 0845 26 66 577 or email

Applications

To be confirmed.

Technical links

You may find some of our other products of interest:

Contact us

Wixroyd International Ltd
Alexia House,
Little Mead Industrial Estate
Cranleigh
Surrey, GU6 8NE (U.)

Telephone 0845 26 66 577
Fax 0845 26 66 578

Sign Up for Our Newsletter

This site works better with javascript enabled.

Handles and Pulls

Aluminium Pull Handles
7800 Aluminium Pull Handles
Wide variety of pull handles in Aluminium of various profiles for maximum comfort. Robust and lightweight, one of our most popular styles. Both front and rear mounting models, with hole spacing from 55 mm to 400 mm for a wide range of industries.
 
Steel Pull Handles
7870 Steel Pull Handles
Broad range of handles is also available in steel and models are available with a high gloss chrome plating finish for increased aesthetics. Cranked, or off-set, models available giving greater access for the hand. Wide range of hole spacing from 32 mm to 400mm.
 
Stainless Pull Handles
7892 Stainless Pull Handles
Applications in medical, pharmaceutical and food and drink industries require stainless steel handles suitable for wash down environments. We offer AISI303 handles, and AISI316 stainless, which have been designed to minimise ingress of materials.
 
Plastic Pull Handles
7918 Plastic Pull Handles
In many applications a metal handle is not required, we offer a wide range of plastic handles in both Thermoplast and Duroplast. Manufactured in glass-fibre reinforced plastics these handles still offer a robust solution. Front and rear mounting.
 
Heavy Duty Pull Handles
7924 Heavy Duty Pull Handles
Where a more substantial grip is required, such as on machine covers, as well as on commercial vehicles our range of heavy duty pulls are ideal. Typical handle diameters of 20 mm, with 42 clearance for hand access. Mounting spacing from 180 mm to over 600 mm.
 
Recessed Pull Handles
7950 Recessed Pull Handles
Simple recessed pulls provide easy hand purchase where covers or panels must be drawn or slid open. A key aspect of recessed pulls is minimising the depth of the handle while still maintaining sufficient purchase to actuate cover. We have a variety of models from 11 mm to 35mm deep.
 
Recessed Pull Handles  Stainless
U720 Recessed Pull Handles Stainless
Often it is inconvenient to have a handle protruding, especially in confined spaces or where a grip is only required temporarily or infrequently. We have a range of recessed pulls, the pull/grip springs back flush with the handle plate when released.
 
Palm and Star Grips
7018 Palm and Star Grips
In food & drink processing, and medical and pharmaceutical industries stainless steel grips are required without the opportunity of material ingress. Our 7018 AISI303 star grip is a fully smooth design with large radii and is ideal.
 
Clamping Levers
7441 Clamping Levers
Available in die-cast zinc, plastic as well as with stainless steel inner parts; our range of adjustable clamping levers allows tightening of both male and female threads with the added advantage of a lever which can be disengaged to position at any angle.
Website development by Guidance, Database Publishing Specialist.
Hide message