A handwheel is a device often used in industrial engineering applications for situations where manual adjustments are required (e.g. to open valves etc). They are especially useful in heavy machinery, so handwheels must be very durable and reliable. Wixroyd's handwheels are made from the highest quality materials to DIN standards, available with/without keyway or fold-away handles. Plastic, cast iron, steel and stainless steel handwheels from Wixroyd are in stock, with free CAD models available online to help your designs come to life.
Two Spoked handwheels available with or without revolving grips. Classic design used in a multitude of designs.
Two Spoked handwheels in Duroplast, black, matt. Zinc plated steel hub.
Two Spoked handwheels with rotating grip. Black Duroplast. Zinc plated steel hub.
Two Spoked handwheel with fold-away rotating grip. Black Duroplast. Zinc plated steel hub.
Three Spoked handwheels. Pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Three Spoked handwheels with rotating grip. The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Selection of models, all featuring fold- away revolving grips. Perfect for space optimisation. Prevents catching on handle.
Three Spoked handwheels. Black, matt, thermoplastic, with zinc plated steel hub.
Three Spoked handwheels with rotating grip. Black, matt, thermoplastic, with zinc plated steel hub.
Three Spoked handwheels with fold-away rotating grip. Black, matt, thermoplastic, with zinc plated steel hub.
Cast Iron handwheels. Available with or without revolving grips.
Aluminium handwheels available in a variety of different types, including; Disc, 2, 4 or 5 spoke handwheels.
Stainless steel handwheels made to DIN 950. Available with or without revolving grip.
Pressed handwheels are available in steel & stainless steel depending on the application.
Stainless steel 1.4301 (AISI 303), pressed. Hub welded. Matte shot-blasted.
Disc type handwheels in cast aluminium. Made to DIN 3670.
Disc type handwheels with or without revolving grip. Available in aluminium and black plastic coated - on request.
Solid disc handwheels stocked with or without protruding revolving handle. Available in two types of grip.
Solid disc handwheels with revolving grip. The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Solid disc handwheels with fold-away rotating grip. The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Twin fixed handle for increased ease of use. Made with black duroplast.
Solid disc handwheels. Thermoplastic, black, matt. Zinc plated steel hub.
Solid disc handwheels with rotating grip. The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Solid Disc handwheels with fold-away rotating grip. Thermoplastic, black, matt. Zinc plated steel hub.
Rotating handles are available in fixed and fold away handles. Stocked in Duroplast and steel. Fixing studs and housing on some models.
Rotating handles are available in fixed and fold away handles. Stocked in Duroplast and steel. Fixing studs and housing on some models.
Self centring and non-floating tapered shaft hubs, for use as joints for machine elements such as sprocket wheels and cams. Made from steel.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.