Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
A range of hook spanners for grooved nuts to DIN 1804 and bearing nuts to DIN 981.
Adjustable hook spanner with spring adjustment made from special steel.
Fixed hook spanners with pin nose suited for nuts with radial holes to DIN 1816.
Hinged hook spanner for grooved nuts, sizes available from 20mm to 230mm short design.
Hinged hook spanner with pin nose in short design, all common pin diameters available.
Long version hook spanner with pin nose available in various sizes, blackened or nickled plated.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.