Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Push to Close Latches

Push to close latches automatically close and secure doors without the need to turn a key or handle. They typically have a sprung cam that provides a ‘slam action’, so the latch springs and engages as soon as it passes a door frame.

Push to close latches typically have a push button release action but can also have a turn or key release action.

Push Knobs - No Latch - E0300

Push knobs available in either gold or chrome. Suitable for door/wall thicknesses from 15mm to 35mm.

Push Knobs - With Latch - E0800

Push knobs with latch - For inset doors. Suitable for door/wall thicknesses of 15mm to 30mm.

Push Knobs - With Latch - E1400

Push button latch, available in chrome, satin nickel or polished brass plating. Polyamide body.

Push Lock - Spring Loaded Cam - E1600

Push lock - suitable for panel thicknesses of 1 - 15mm. When installed, lock is 5mm above surface.

Push Lock - Spring Loaded Cam - E1602

Push Lock - spring loaded cam. Push button. Suitable for door thickness of 1 to 16mm.

Push Lock - Spring Loaded Cam - E1604

Standard cylinder lock - fixed grip. On closing of panel, special contour of the spring loaded cam allows it to be guided over the catch plate.

Push Latch - Spring Loaded Cam - E1670

Mounted under panel surface so only the button is exposed. Mount with 2 x M3 screws. Depress button to retract catch and open panel.

Wixroyd Customer Reviews    5/5

Based on 12 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message