Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Lid Stays

Our range of lid stays consists of a number of different stays depending on the function of the lid you require these on. Firstly you will need to identify the way that the lid opens, for example; upward opening or top opening.

Upward Opening Lid Stay - N0855

Made in Steel, Fitted with positioning spring and steel ball at pivot point to provide positive stop. Right and left handed available.

Heavy Duty Lid Stays - N0952

Made in Steel, Zinc Plated. Right and left handed available. Ideal for screw or weld-on mounting. For stainless steel click here.

Spring Loaded Lid Stays - N0900

Made in Stainless Steel, AISI 304. Spring mechanism assists lifting door and holds in open position.

Upward Opening Lid Stays - N0859

Made in Steel. Universal for right and left hand applications. Ideal for screw or weld-on applications.

Positive Stop Lid Stays - N0980

Made in Steel, Zinc Plated. Universal for left and right hand applications. When open, stay has a stop to hold the door open.

Positive Stop Lid Stays - Variable Length - N0984

Made in Stainless Steel, AISI 304. Universal left or right hand. Stay length can be adjusted from min. 134 to max. 184mm.

Website development by Guidance, Database Publishing Specialist.
Hide message