Simple lifting eye bots, female thread. Available in both forged steel and AISI303 stainless steel. Ranging from M8 to M36 thread with maximum lifting loads upto 51,000 N. Requires full contact with lifting surface to ensure best results.
Simple lifting eye bots, male thread. Available in both forged steel and AISI303 stainless steel. Ranging from M8 to M36 thread with maximum lifting loads upto 51,000 N. Requires full contact with surface to ensure best resuts.
Our self locking lifting pins are the solution to quick and secure lifting, just a plain drilled hole (no tapping of a thread). The pin is actuated by pressing then releasing actuation button . Designed for loads up to 4,800 N Supplied with certificate.
For heavy duty lifting our swivel eye bolts are the answer in threads M16 to M42 with load ratings up to 12.5 tons, they are individually tested to 2.5x their maximum loading. Supplied with individual test certificate.
Double articulation allows perfect alignment with the sling. Metric and imperial sizes availalbe, with a load rating of upto 6.3 tons. They are tested to 2.5x their max. loading and suppiled with individual test certificate.
Double articulation allows perfect alignment with the sling. Metric and imperial sizes availalbe, with a load rating of upto 32 tons. They are tested to 2.5x their max. loading and suppiled with individual test certificate.
The triple swivel ring allows the hook to move parallel to the supporting face due to three different articulations. Metric and imerial sizes available, with a load rating of up to 22 tons. They are individually tested to 2.5x their max. load.
Our stainless steel double swivel ring has double articulation with allows perfect alignment with the sling. Thread sizes up to M20 and load rating of up to 1.6 tons. They are individually tested and certified to 2.5x their max. load.
For simple lifting, try one of our swing bolts available in steel and AISI304, with threads ranging from M6 to M20 and also further sizes on request. There are also ideal for use on jigs and fixtures.