A Pull Handle is a fixture which allows an operator to grip and pull open a door. At Wixroyd, we supply high grade industrial Pull Handles suited for commercial and industrial use, as well as sleek and attractive Pull Handles for cabinet doors or instrument panels. Available in stainless steel, aluminium and plastic with a range of grip styles, these simple yet sturdy Pull Handles will suit most applications. For the full range of our Pull Handles, click here or request a free copy of our Design Elements catalogue.
Free CAD files are available on the product page for all our Pull Handle products to help you save time planning your project.
Aluminium cabinet pull handles also angled and offset type in a variety of finishes. Pull handles for drawers and instrument panels as well as heavy duty grip type.
Steel pull handles straight, cranked, angular or offset with high finish. Also pull handles with plastic cover
Plastic pull handles are noted for their modern design and use of the best of modern material and also their ease of fixing.
Heavy duty pull handles for various usages in a wide range of materials, shapes and sizes.
Aluminium pull handles has a minimum stress resistance of 500N. The handles are vibration ground and anodized to a matte finish in natural or black colour.
Recessed pulls, recessed finger pulls come in stainless steel, profiled aluminium, thermoplastic etc. Designed for easy installing in panels, doors and enclosures etc.
Clean line pull handles, tube handles and knobs especially suited for the medical and food industry. Temperature resistant -40 degrees to +150 degrees C.
Stainless steel (AISI 304) star grips for use where quick manual adjustments are needed.
Adjustable clamping levers with threaded bore, made from die-cast zinc and available in three colours. Actuated by lifting the leaver, disengaging the serrations.
2-Spoke handwheels available with or without revolving grips. Classic design used in a multitude of designs.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.