This site works better with javascript enabled.

Mini Cam Locks and Latches

Mini cam locks and latches are perfect for panel thicknesses of 1.5mm to 5mm. Wide range of styles and materials available from zinc plated to stainless steel.

Clip Fixing - Cam Locks - A2324

For panel thickness 1.5-5mm. Clip reduces fixing time as no fixing nut is required.

Mini Cam Lock - Fixed Grip - A2326

Mirror finsh chrome mini cam lock. Available in 90 or 180 degree turning.

Zinc Mini Cam Lock - Fixed Grip - A2328

Retracting cam model. Actuation of lock by turning key 180°. The cam extends to lock and retracts to open.

Hooked Cam - Mini Cam Lock - A2330

Hooked cam mini cam lock. Allows locking by rotation on to fixed point on frame.

Mini Cam Locks - Fixed Grip - A2331

Very small integrated cam. Compact size of cam and lock means there is no need to remove cam during installation.

Fixed Grip - Mini Cam Lock - A2333

Quarter turn opening or closing. Ideal for use in metal cabinets, drawers and machinery covers

Fixed Grip - Mini Cam Lock - A2340

Thin integated cam allows for quick installation. Zinc, chrome finsh.

Radial Key - Cam Lock - A2342

180° rotation opening and closing. Radial key offers extra security.

Wing handle mini cam lock. Fixed grip - zinc, Material: Die cast zinc

Wing Handle - Mini Cam Lock - A2393

Mini cam lock - fixed grip. Zinc. No need to remove cam during installation.

Cam Lock - Mini Cam Lock - A2383

Lockable Wing Handle, with pointer design. Die cast Zinc, black coated.

Wing Handle - Mini Cam Locks - A2392

Lockable Wing Handle, with pointer design. Die cast Zinc, black coated.

Mini Cam Latches - Insert Driver - A1261

Insert driver mini cam latch. Quarter turn opening.

Mini Cam Latches - Wing Handle - A1281

Mini cam latch, without lock. Ergonomic plastic handle for easy opening.

Website development by Guidance, Database Publishing Specialist.
Hide message