New Spring Plungers CSS
How to
We have a wide selection of index plungers, there is always likely to be a solution for your application. To help you make the best selection we have put together our index plunger selection chart, please click here to download the chart to help you with your choice.
Product links
Index plungers provide manual control of indexing and positive locking in an application, via their sprung loaded control knobs, for many of our models we provide versions which allow the knob (and hence index) to be fully locked out giving the user full control.
Take a look at our wide range of spring plungers which start as small as M2 thread up to M24.
Applications
Index plungers are used in a wide range of applications for locating, positioning, indexing and positive locking. Index plungers are used in a variety of industries:
• Machine and fixture
• Sports equipment
• Medical aides
• Aerospace
• Machine cabinets
Technical Links
You may find some of our other products of interest:
wixroyd.com
accesscomponents.co.uk
handles-and-pulls.com
lifting-rings.co.uk
balllockpins.com
levellingfeet.co.uk
Contact Us
Wixroyd International Ltd
Alexia House
Littlemead Industrial Estate
Cranleigh
Surrey
GU6 8NE (U.K.)
Tel 0845 26 66 577
Fax 0845 26 66 578

Sizes M3 to M24 available, with either hexagon or slotted ends for easy assembly. The popular 3220 has a standard pin, with a slot at the head of the plunger to allow assembly into blink holes, through use of a special screw driver.

Uniquely available in sizes M2 to M24! Models are available in both Normal and Increased Spring Loads to best suit your application. Produce in free cutting steel, AISI303 stainless steel as well as the hard wearing plastic Delrin.

For quick and easy component assembly, Wixroyd's smooth bodied spring plungers are the ones to select. Press fitted into any typical hole with tolerance of H7. Full stainless steel, full Delrin as well as brass bodied models are available from 4 mm to 12 mm.

Sourcing imperial spring plungers just got a whole lot easier! Pin and Ball type imperial plungers are available in UNC/UNF threads 4-48 to 5/8-11. We can also offer a wider range of spring strengths with Light, Standard or Heavy spring loads.

Designing in confined spaces but no room for a full spring plunger? Wixroyd's range of Spring Bodies provide the solution, a range of simple springs with either round or tipped heads - small enough to fit the application, reliable enough to do the job.

Our Double Ended Spring Plunger is ideal for axial location as well as securing bolts or levers. They can be incorporated into a design to conduct low voltage electricity, for signal boards, switches etc. Available from 2.5mm to 8mm dia.

Plastic injection moulds require the easy and consistent ejection of parts. Wixroyd Long Version plungers offer longer pin strokes under higher spring forces. Designed to be assembled either from the rear or into blind holes they are available in sizes M10 to M24.

At high levels of repetition some materials can start to wear. In these instances we can offer a hardened steel strike bush with high wear resistance. Particularly useful with spring plungers of increased spring load. Our spring plunger holder simplifies the assembly.

You may be looking for quick and effective means of positive locking, securing or rapid adjustment in your application. Our wide range of Index plungers is always likely to offer a solution. From precision ground to simple finish we can help.
Wixroyd





Wixroyd