A Star Knob or Star Grip is a clamping tool which is ergonomically designed with multiple lobes (like a star!) to be operated in the palm of your hand. They may also be referrred to as palm grips. They can be tightened or released quickly and easily. Examples where Star Grips are commonly used are: gardening equipment, cabinetry (industrial), laboratories etc. Wixroyd supply a wide range of Star Knobs and Grips in different colours with various thread sizes to DIN standards. Free CAD models and catalogues available. Browse the full range here or see below for our popular products.
A wide range of knurled knobs in plastic, steel and stainless steel. Male and Female thread.
A wide range of ball and mushroom knobs in plastic, steel, stainless steel and aluminium.
Plastic Ball Knobs made from duroplast (DIN 7708) to DIN 319. Available with either moulded thread, threaded bush or taper bore fixtures.
Plastic coated, aluminium, T-handle Grips with matte structure.
Stainless steel, male, quarter-turn Screws. Extra gripping surface allows higher clamping torques to be applied compared to knurled handles.
Adjustable Clamping Levers are available in both male and female and steel and stainless. Coloured handles available.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.