Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Recessed Pull Handles

Recessed pull handles are available in plastic, steel, stainless steel & aluminium. Depending on your application will depend on the recessed handle you need. For help and advise, please contact us today.

Plastic Recessed Pull Handles - 79440

Rear mounting pull handles - recessed. Black plastic material supplied with spacer and screws (M4x8).

Plastic Recessed Pull Handles - 79530

Our plastic recessed handle is a simple and stable design for use on panels 1 to 5mm thick. It comes supplied with four oval-head screws to DIN 7985.

Aluminium Recessed Pull Handles - 79500

Recessed Pull Handles - profiled aluminium with black polyamide end caps. Different mounting options available depending on application. Minimum stress resistance of 500N.

Stainless Steel Recessed Pull Handles - 79460

Stainless steel recessed handles, AISA 304 finish. M4 Mounting screws required. Ideal for harsh and high corrosive environments.

Plastic Recessed Pull Handles - 79520

Thermoplastic recessed pull handles. This handle is suitable for different degrees of panel thickness 1 to 5mm. Its design guarantees that it fits securely at all times.

Stainless Rear Mounting Pull Handles - 79480

Rear mounting stainless steel recessed pull handles. AISI 304 satin finish. Supplied with stainless steel M4 Nut.

Website development by Guidance, Database Publishing Specialist.
Hide message