This site works better with javascript enabled.

Rotary Dampers

The Wixroyd rotary dampers offer a dampening solution for a variety of applications creating a smooth movement function. The key advantage to the rotary dampers is that they can be used both as a damper for a lid on a box unit or if used with the tooth rack they can be used to dampen on the linear plain.

Rotary Dampers - 40 gf.cm - Q3000

Creates a smooth movement and dampening in applications. Dampening torque up to 40 gf.cm

Rotary Dampers - 100 gf.cm - Q3020

Creates a smooth movement and dampening in applications. Dampening torque up to 100 gf.cm

Rotary Dampers - 150 gf.cm - Q3022

Bi-directional rotary dampers with a maximum torque of 150 gf.cm. Minimum order quantity applies.

Rotary Dampers - 50 gf.cm - Q3026

Bi-directional continuous rotation dampers. Up to 50 gf.cm. Creates a smooth movement and dampening in applications.

Rotary Dampers - 50 gf.cm - Q3027

Bi-directional continuous rotation dampers. Up to 50 gf.cm. Creates a smooth movement and dampening in applications.

Rotary Dampers - 50 gf.cm - Q3028

Bi-directional continuous rotation dampers. Up to 50 gf.cm. Creates a smooth movement and dampening in applications.

Rotary Dampers - 150 gf.cm - Q3029

Bi-directional continuous rotation dampers. Up to 150 gf.cm. Creates a smooth movement and dampening in applications.

Rotary Dampers Snap-in - 150 gf.cm - Q3031

Snap-in be-directional rotary dampers. Creates a smooth movement and dampening in applications such as loading trays.

Rotary Dampers Snap-in - 100 gf.cm - Q3032

Snap-in be-directional rotary dampers. Creates a smooth movement and dampening in applications such as loading trays.

Rotary Dampers Snap-in - 150 gf.cm - Q3033

Snap-in be-directional rotary dampers. Creates a smooth movement and dampening in applications such as loading trays.

Rotary Dampers Snap-in - 50 gf.cm - Q3036

Snap-in be-directional rotary dampers. Creates a smooth movement and dampening in applications such as loading trays.

Rotary Dampers - 300 gf.cm - Q3040

Uni-directional and bi-directional rotary dampers. Up to 300 gf.cm torque. Plastic & metal material available.

Rotary Dampers Snap-in - 400 gf.cm - Q3042

Bi-directional rotary dampers. Up to 400 gf.cm torque. Creates a smooth movement and dampening in applications.

Rotary Dampers Snap-in - 400 gf.cm - Q3044

Bi-directional rotary dampers. Up to 400 gf.cm torque Creates a smooth movement and dampening in applications.

Rotary Dampers - Up to 1500 gf.cm - Q3060

Uni-directional and bi-directional rotary dampers. Up to 1500 gf.cm.

Toothed Rack - Use with rotary Dampers - Q3150

Plastic toothed rack for use with rotary dampers, part numbers Q3000 to Q3060.

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message